(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lightweight and capable of high-speed rotation compared to chain transmission.
· Lubrication not required, low noise and clean transmission
Part Number |
---|
TB144MXL4.8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Material | Core Wire Material | Nominal Width W (mm) (mm) | Belt Pitch Circumference (mm) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|
฿ 228.00 ฿ 106.86 | TIMING BELT(MXL) | 1 Piece(s) | Same day | Rubber Belt | Glass Fiber | 4.8 | 292.61 | 144 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Series | MXL |
---|---|---|---|---|---|
Belt Shape Type | Trapezoid Tooth Profile Metric Type | Transmission Torque | Regular Torque Transmission |
Please check the type/dimensions/specifications of the part TB144MXL4.8 in the Timing Belt TB-MXL series.
Part Number |
---|
TBU105MXL6.4 |
TBU110MXL6.4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Belt Material | Core Wire Material | Nominal Width W (mm) (mm) | Belt Pitch Circumference (mm) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 210.14 | 1 Piece(s) | Same day | Polyurethane Belt | Steel Cord | 6.4 | 213.36 | 105 | ||
฿ 210.14 | 1 Piece(s) | Same day | Polyurethane Belt | Steel Cord | 6.4 | 223.52 | 110 |
How can we improve?
How can we improve?