1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Torque Timing Belt S8M (STB250S8M800)

ST TIMING BELT(S8M)

Super Torque Timing Belt S8M (STB250S8M800)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Super Torque Timing Belt S8M
It is a round tooth profile timing belt. This belt always uses for high torque transmission on an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: S8M (round tooth profile)
• Tooth Pitch: 8 mm.
• Belt Width: 25 and 30 mm.
• Circumference Length Shortest/Longest: 480 mm. and 4400 mm.
• Material:
Tooth: Rubber
Core wire: Glass Fiber
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

 
Part Number
STB250S8M800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Belt Pitch Circumference
(mm)
The Number of Teeth

฿ 2,800.00

ST TIMING BELT(S8M) 1 Piece(s) 60 Day(s) 25800100

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series S8M Belt Shape Type Round tooth profile super torque
Transmission Torque High Torque

Please check the type/dimensions/specifications of the part STB250S8M800 in the Super Torque Timing Belt S8M series.

Products with similar specification

Part Number
STB250S8M1352
STB250S8M1360
STB300S8M896
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Width W (mm)
(mm)
Belt Pitch Circumference
(mm)
The Number of Teeth

฿ 4,183.33

1 Piece(s) 60 Day(s) 251,352169

฿ 4,233.33

1 Piece(s) 60 Day(s) 251,360170

฿ 2,394.50

1 Piece(s) Same day 30896112