1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Torque Timing Belt S3M (Part Number)

Super Torque Timing Belt S3M
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 238.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Improved contact ratio through rational tooth shape design of the belt and pulley. Small pulley diameters are usable, enabling smooth but substantial transmission.

 
Part Number
STB60S3M234SALE
STBU60S3M177
STBU60S3M327
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Material Core Wire Material Belt Pitch Circumference
(mm)
The Number of Teeth

฿ 238.05

฿ 152.83

ST TIMING BELT(S3M) 1 Piece(s) Same day Rubber BeltGlass Fiber23478

฿ 250.36

ST TIMING BELT(S3M) 1 Piece(s) Same day Polyurethane BeltAramid17759

฿ 366.67

ST TIMING BELT(S3M) 1 Piece(s) 60 Day(s) Polyurethane BeltAramid327109

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Series S3M
Nominal Width W (mm)(mm) 6 Belt Shape Type Round tooth profile super torque Transmission Torque High Torque