1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Torque Timing Belt S2M (Part Number)

Super Torque Timing Belt S2M
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 196.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Super Torque Timing Belt S2M
It is a round tooth profile timing belt. This belt always uses for high torque transmission on an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: S2M (round tooth profile)
• Tooth Pitch: 2 mm.
• Belt Width: 4, 6 and 10 mm.
• Circumference Length Shortest/Longest: 152 mm. and 1290 mm.
• Material:
Tooth rubber: STB (Rubber), STBU (Polyurethane)
Core wire: STB (Glass Fiber), STBU (Aramid)
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

 
Part Number
STB60S2M1290SALE
STBU40S2M218SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Material Core Wire Material Nominal Width W (mm)
(mm)
Belt Pitch Circumference
(mm)
The Number of Teeth

฿ 485.03

฿ 217.97

ST TIMING BELT(S2M) 1 Piece(s) Same day Rubber BeltGlass Fiber61290645

฿ 196.28

฿ 48.19

ST TIMING BELT(S2M) 1 Piece(s) Same day Polyurethane BeltAramid4218109

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Series S2M
Belt Shape Type Round tooth profile super torque Transmission Torque High Torque