1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Coupling (case only)

Chain Coupling (case only)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 474.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The chain coupling case is a dedicated shaft coupling assembly case with a two-row roller chain, and two sprockets that mesh with them.

[Features]
· The chain coupling is a shaft coupling assembly with a two-row roller chain, and two sprockets that mesh with it.
· End of chain can be easily disassembled and disassembled with a free fitting pin.
· Case is designed to be split in two directions perpendicular to the axis, KC3012 to KC8022 V slot is provided on both sides of the case, and O rings are inserted to prevent oil leakage KANA with unique structure.

 
Part Number
10020C
12018C
12022C
3012C
4012C
4014C
4016CSALE
5014C
5016C
5018C
6018C
6022C
8018C
8022C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
Overall Length W
(mm)
The Number of Teeth Chain nominal number

฿ 14,740.00

CHAIN COUPLING(KC) 1 Piece(s) 7 Day(s) 28115320100

฿ 18,300.00

CHAIN COUPLING(KC) 1 Piece(s) 7 Day(s) 30718118120

฿ 26,079.00

CHAIN COUPLING(KC) 1 Piece(s) 7 Day(s) 35718122120

฿ 474.82

CHAIN COUPLING(KC) 1 Piece(s) 10 Day(s) 69631235

฿ 535.98

CHAIN COUPLING(KC) 1 Piece(s) 10 Day(s) 77721240

฿ 548.04

CHAIN COUPLING(KC) 1 Piece(s) Same day 84751440

฿ 563.12

฿ 295.81

CHAIN COUPLING(KC) 1 Piece(s) Same day 92751640

฿ 790.02

CHAIN COUPLING(KC) 1 Piece(s) 10 Day(s) 101851450

฿ 762.61

CHAIN COUPLING(KC) 1 Piece(s) 10 Day(s) 111851650

฿ 894.79

CHAIN COUPLING(KC) 1 Piece(s) 5 Day(s) 122851850

฿ 1,202.35

CHAIN COUPLING(KC) 1 Piece(s) 5 Day(s) 1421061860

฿ 1,555.13

CHAIN COUPLING(KC) 1 Piece(s) 5 Day(s) 1681172260

฿ 2,212.61

CHAIN COUPLING(KC) 1 Piece(s) 10 Day(s) 1901291880

฿ 3,042.20

CHAIN COUPLING(KC) 1 Piece(s) 10 Day(s) 2261372280

Loading...

  1. 1

Basic Information

Type Case only Body Material Aluminum