1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FB chain coupling main body one-side shaft hole machined (former JIS key)

CHAIN COUPLING(KC)

FB chain coupling main body one-side shaft hole machined (former JIS key)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,038.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· FB chain coupling is the old shaft finished product JIS key specification sprocket, and main body one side only (1 piece).

 
Part Number
FB4014D25 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,038.19

฿ 566.75

CHAIN COUPLING(KC) 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Main Body Only Shaft Bore Dia. (machined) D1(Ø) 25 O.D.(Ø) 69
Overall Length W(mm) 36 Body Material Carbon Steel for Mechanical Structure The Number of Teeth 14
Chain nominal number 40

Please check the type/dimensions/specifications of the part FB4014D25 in the FB chain coupling main body one-side shaft hole machined (former JIS key) series.