Square Proximity Sensor, Direct Current 2-Wire Type

Brand :
YAMATAKE AZBIL

Caution

    Product Description

    DC 2-wire system that can be directly connected to PLC, NC device. Abundant assortment.
    [Features]
    · A 2-wire DC type for reducing wiring costs. Indication of stability detection area with setting display (N.O. output type only).
    · A wide variety of models are available (4 / 7 / 12 / 20 mm, front/side, N.O./N.C.).
    · High Speed Response (1.5 kHz at 4 mm, 1 kHz at 7 mm).
    · Different frequency types with less influence of mutual interference are available for all models.
    · High sealing properties (IP67).
    · Improved circuit protection (surge absorption, load short circuit, reverse connection).
    *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat