1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SSC Standard Stainless Steel Type (SSC0506)

SHAFT COLLAR SSC

SSC Standard Stainless Steel Type (SSC0506)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for stainless steel idler sprocket positioning and fixing bearing housing and shafts. Two set screws included.

 
Part Number
SSC0506
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Hole Dia. φD O.D. Total width B

฿ 115.00

SHAFT COLLAR SSC 1 Piece(s) 12 Day(s) 5146

Loading...

  1. 1

Basic Information

Fastening Method Set Screw Specifications Standard Material Stainless Steel
Surface Treatment No Surface Treatment Thickness Standard type Side Hole Machining No