(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for fixing positioning for stainless steel sprockets, timing pulleys, etc. Clamp provides effective and sturdy mounting. Includes two bolts.
Fastening Method | Separate | Specifications | Standard | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Please check the type/dimensions/specifications of the part SSC1010SP in the SSC-SP stainless split type series.
Part Number |
---|
SSC0610SP |
SSC0810SP |
SSC0815SP |
SSC1015SP |
SSC1210SP |
SSC1215SP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Hole Dia. φD | O.D. | Total width B |
---|---|---|---|---|---|---|---|
฿ 418.10 | 1 Piece(s) | 5 Day(s) | 6 | 20 | 10 | ||
฿ 424.64 | 1 Piece(s) | 5 Day(s) | 8 | 25 | 10 | ||
฿ 492.06 | 1 Piece(s) | 5 Day(s) | 8 | 30 | 15 | ||
฿ 530.85 | 1 Piece(s) | 5 Day(s) | 10 | 35 | 15 | ||
฿ 433.00 | 1 Piece(s) | 5 Day(s) | 12 | 30 | 10 | ||
฿ 511.44 | 1 Piece(s) | 10 Day(s) | 12 | 35 | 15 |
How can we improve?
How can we improve?