(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Optimal for fixing positioning for stainless steel sprockets, timing pulleys, etc. Clamp provides effective and sturdy mounting.
· Includes one bolt.
Fastening Method | Slit | Specifications | Standard | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Please check the type/dimensions/specifications of the part SSC0510SL in the SSC-SL stainless steel slit type series.
Part Number |
---|
SSC0610SL |
SSC0810SL |
SSC0815SL |
SSC1010SL |
SSC1015SL |
SSC1210SL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Hole Dia. φD | O.D. | Total width B |
---|---|---|---|---|---|---|---|
฿ 294.45 | 1 Piece(s) | 5 Day(s) | 6 | 20 | 10 | ||
฿ 305.00 | 1 Piece(s) | 9 Day(s) | 8 | 25 | 10 | ||
฿ 359.35 | 1 Piece(s) | 5 Day(s) | 8 | 30 | 15 | ||
฿ 342.46 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 10 | ||
฿ 469.00 | 1 Piece(s) | 12 Day(s) | 10 | 35 | 15 | ||
฿ 359.69 | 1 Piece(s) | 5 Day(s) | 12 | 30 | 10 |
How can we improve?
How can we improve?