(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for fixing positioning for stainless steel sprockets, timing pulleys, etc. Clamp provides effective and sturdy mounting. Includes two bolts.
Fastening Method | Slit | Specifications | With side mounting hole | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No Surface Treatment | Thickness | Standard type | Side Hole Machining | 2-Hole |
Please check the type/dimensions/specifications of the part SSC0608SL2 in the Two holes stainless steel slit type for fixing SSC-SL2 series.
Part Number |
---|
SSC0610SL2 |
SSC0808SL2 |
SSC0810SL2 |
SSC0812SL2 |
SSC0815SL2 |
SSC1010SL2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Hole Dia. φD | O.D. | Total width B |
---|---|---|---|---|---|---|---|
฿ 246.86 | 1 Piece(s) | 10 Day(s) | 6 | 20 | 10 | ||
฿ 304.00 | 1 Piece(s) | 10 Day(s) | 8 | 25 | 8 | ||
฿ 304.00 | 1 Piece(s) | 10 Day(s) | 8 | 25 | 10 | ||
฿ 304.00 | 1 Piece(s) | 10 Day(s) | 8 | 28 | 12 | ||
฿ 404.07 | 1 Piece(s) | 10 Day(s) | 8 | 30 | 15 | ||
฿ 331.43 | 1 Piece(s) | 10 Day(s) | 10 | 30 | 10 |
How can we improve?
How can we improve?