(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for idler sprocket positioning and fixing bearing housing and shafts in place. Two set screws included.
Fastening Method | Set Screw | Specifications | Standard | Material | Iron |
---|---|---|---|---|---|
Surface Treatment | Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Material (Details) | Carbon Steel for Mechanical Structure | Surface Treatment (Details) | Black oxide finish |
Please check the type/dimensions/specifications of the part KSC0305 in the KSC Standard Type series.
Part Number |
---|
KSC0306 |
KSC0308 |
KSC0405 |
KSC0406 |
KSC0408 |
KSC0505 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Hole Dia. φD | O.D. | Total width B |
---|---|---|---|---|---|---|---|
฿ 48.00 | 1 Piece(s) | 19 Day(s) | 3 | 7 | 6 | ||
฿ 51.43 | 1 Piece(s) | 14 Day(s) | 3 | 7 | 8 | ||
฿ 59.05 | 1 Piece(s) | Same day | 4 | 8 | 5 | ||
฿ 54.96 | 1 Piece(s) | 10 Day(s) | 4 | 12 | 6 | ||
฿ 53.00 | 1 Piece(s) | 19 Day(s) | 4 | 12 | 8 | ||
฿ 57.07 | 1 Piece(s) | Same day | 5 | 11 | 5 |
How can we improve?
How can we improve?