(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be fitted with the ideal clamping effect to secure the positioning of the sprocket, timing belt pulley, etc. Includes 1 bolt
Fastening Method | Slit | Specifications | Standard | Material | Iron |
---|---|---|---|---|---|
Surface Treatment | Surface Treatment | Thickness | Standard type | Side Hole Machining | No |
Material (Details) | Carbon Steel for Mechanical Structure | Surface Treatment (Details) | Black oxide finish |
Please check the type/dimensions/specifications of the part KSC0308SL in the KSC-SL Slit Type series.
Part Number |
---|
KSC0408SL |
KSC0508SL |
KSC0510SL |
KSC0608SL |
KSC0610SL |
KSC0808SL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Hole Dia. φD | O.D. | Total width B |
---|---|---|---|---|---|---|---|
฿ 165.60 | 1 Piece(s) | 19 Day(s) | 4 | 15 | 8 | ||
฿ 177.12 | 1 Piece(s) | 5 Day(s) | 5 | 20 | 8 | ||
฿ 177.74 | 1 Piece(s) | 5 Day(s) | 5 | 20 | 10 | ||
฿ 176.96 | 1 Piece(s) | 5 Day(s) | 6 | 20 | 8 | ||
฿ 177.74 | 1 Piece(s) | 5 Day(s) | 6 | 20 | 10 | ||
฿ 196.05 | 1 Piece(s) | 5 Day(s) | 8 | 25 | 8 |
How can we improve?
How can we improve?