(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spring pins with excellent impact and dynamic load performance compared to toothed types.
[Features]
· The outer diameter of the pin when free is larger than the mounting hole.
· Exhibits retention force of strong vibration-resistance, by acting on inner wall of the hole by radial pressure by spring action when installed.
· Has excellent mechanical strength and is lightweight because of hollow structure.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Length | Outer Dia. (Max.) (mm) | Material | Outer Dia. (Min.) (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,810.93 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1 | 5 | 1.2 | [Stainless Steel] SUS420J2 | 1.1 | Gloss finishing | Box/package | ||
฿ 1,871.23 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1 | 8 | 1.2 | [Stainless Steel] SUS420J2 | 1.1 | Gloss finishing | Box/package | ||
฿ 1,991.84 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1 | 10 | 1.2 | [Stainless Steel] SUS420J2 | 1.1 | Gloss finishing | Box/package | ||
฿ 2,233.07 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1 | 14 | 1.2 | [Stainless Steel] SUS420J2 | 1.1 | Gloss finishing | Box/package | ||
฿ 1,810.93 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 4 | 1.4 | [Stainless Steel] SUS420J2 | 1.3 | Gloss finishing | Box/package | ||
฿ 1,871.23 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 5 | 1.4 | [Stainless Steel] SUS420J2 | 1.3 | Gloss finishing | Box/package | ||
฿ 1,871.23 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 6 | 1.4 | [Stainless Steel] SUS420J2 | 1.3 | Gloss finishing | Box/package | ||
฿ 1,991.84 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 8 | 1.4 | [Stainless Steel] SUS420J2 | 1.3 | Gloss finishing | Box/package | ||
฿ 2,112.45 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 10 | 1.4 | [Stainless Steel] SUS420J2 | 1.3 | Gloss finishing | Box/package | ||
฿ 2,142.60 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 12 | 1.4 | [Stainless Steel] SUS420J2 | 1.3 | Gloss finishing | Box/package | ||
฿ 1,690.32 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.4 | 4 | 1.6 | [Stainless Steel] SUS420J2 | 1.5 | Gloss finishing | Box/package | ||
฿ 1,750.62 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.4 | 6 | 1.6 | [Stainless Steel] SUS420J2 | 1.5 | Gloss finishing | Box/package | ||
฿ 1,810.93 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.4 | 8 | 1.6 | [Stainless Steel] SUS420J2 | 1.5 | Gloss finishing | Box/package | ||
฿ 1,871.23 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.4 | 10 | 1.6 | [Stainless Steel] SUS420J2 | 1.5 | Gloss finishing | Box/package | ||
฿ 918.42 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.4 | 12 | 1.6 | [Stainless Steel] SUS420J2 | 1.5 | Gloss finishing | Box/package | ||
฿ 966.65 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.4 | 14 | 1.6 | [Stainless Steel] SUS420J2 | 1.5 | Gloss finishing | Box/package | ||
฿ 3.81 | SPRING PINS(SP-10308) | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.4 | 18 | 1.6 | [Stainless Steel] SUS420J2 | 1.5 | Gloss finishing | Low Quantity (can be purchased from one) | ||
฿ 1,690.32 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 4 | 1.7 | [Stainless Steel] SUS420J2 | 1.6 | Gloss finishing | Box/package | ||
฿ 1,750.62 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 6 | 1.7 | [Stainless Steel] SUS420J2 | 1.6 | Gloss finishing | Box/package | ||
฿ 1,810.93 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 7 | 1.7 | [Stainless Steel] SUS420J2 | 1.6 | Gloss finishing | Box/package | ||
฿ 918.42 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.5 | 12 | 1.7 | [Stainless Steel] SUS420J2 | 1.6 | Gloss finishing | Box/package | ||
฿ 2.81 | SPRING PINS(SP-10308) | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 16 | 1.7 | [Stainless Steel] SUS420J2 | 1.6 | Gloss finishing | Low Quantity (can be purchased from one) | |||
฿ 918.42 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.6 | 12 | 1.8 | [Stainless Steel] SUS420J2 | 1.7 | Gloss finishing | Box/package | ||
฿ 1,123.45 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.6 | 16 | 1.8 | [Stainless Steel] SUS420J2 | 1.7 | Gloss finishing | Box/package | ||
฿ 1,183.76 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 1.6 | 18 | 1.8 | [Stainless Steel] SUS420J2 | 1.7 | Gloss finishing | Box/package | ||
฿ 1,991.84 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 2 | 8 | 2.25 | [Stainless Steel] SUS420J2 | 2.15 | Gloss finishing | Box/package | ||
฿ 1,002.85 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 2 | 12 | 2.25 | [Stainless Steel] SUS420J2 | 2.15 | Gloss finishing | Box/package | ||
฿ 1,111.39 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 2 | 14 | 2.25 | [Stainless Steel] SUS420J2 | 2.15 | Gloss finishing | Box/package | ||
฿ 1,256.12 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 2 | 16 | 2.25 | [Stainless Steel] SUS420J2 | 2.15 | Gloss finishing | Box/package | ||
฿ 100.00 | SPRING PINS(SP-10308) | 1 Piece(s) | Quote | 10 | 2 | 22 | 2.25 | [Stainless Steel] SUS420J2 | 2.15 | Gloss finishing | Box/package | |||
฿ 2,956.72 | SPRING PINS(SP-10308) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 2.5 | 5 | 2.75 | [Stainless Steel] SUS420J2 | 2.65 | Gloss finishing | Box/package | ||
฿ 1,256.12 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 2.5 | 8 | 2.75 | [Stainless Steel] SUS420J2 | 2.65 | Gloss finishing | Box/package | ||
฿ 1,328.49 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 2.5 | 12 | 2.75 | [Stainless Steel] SUS420J2 | 2.65 | Gloss finishing | Box/package | ||
฿ 1,352.61 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 2.5 | 14 | 2.75 | [Stainless Steel] SUS420J2 | 2.65 | Gloss finishing | Box/package | ||
฿ 1,738.56 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 2.5 | 20 | 2.75 | [Stainless Steel] SUS420J2 | 2.65 | Gloss finishing | Box/package | ||
฿ 1,449.10 | SPRING PINS(SP-10308) | 1 Pack(s) | 2,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 6 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 761.62 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 8 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 773.69 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 10 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 797.80 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 12 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 833.99 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 14 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 852.08 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 16 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 870.17 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 18 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 942.53 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 20 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 1,153.60 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 25 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 1,298.34 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 28 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 1,443.07 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 30 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 1,515.43 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 3 | 32 | 3.25 | [Stainless Steel] SUS420J2 | 3.15 | Gloss finishing | Box/package | ||
฿ 978.72 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 8 | 4.4 | [Stainless Steel] SUS420J2 | 4.2 | Gloss finishing | Box/package | ||
฿ 1,153.60 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 10 | 4.4 | [Stainless Steel] SUS420J2 | 4.2 | Gloss finishing | Box/package | ||
฿ 1,225.97 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 12 | 4.4 | [Stainless Steel] SUS420J2 | 4.2 | Gloss finishing | Box/package | ||
฿ 1,328.49 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 14 | 4.4 | [Stainless Steel] SUS420J2 | 4.2 | Gloss finishing | Box/package | ||
฿ 1,328.49 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 16 | 4.4 | [Stainless Steel] SUS420J2 | 4.2 | Gloss finishing | Box/package | ||
฿ 1,443.07 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 22 | 4.4 | [Stainless Steel] SUS420J2 | 4.2 | Gloss finishing | Box/package | ||
฿ 1,871.38 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 28 | 4.4 | [Stainless Steel] SUS420J2 | 4.2 | Gloss finishing | Box/package | ||
฿ 2,154.81 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 4 | 36 | 4.4 | [Stainless Steel] SUS420J2 | 4.2 | Gloss finishing | Box/package | ||
฿ 1,551.62 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 5 | 10 | 5.4 | [Stainless Steel] SUS420J2 | 5.2 | Gloss finishing | Box/package | ||
฿ 1,792.98 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 5 | 18 | 5.4 | [Stainless Steel] SUS420J2 | 5.2 | Gloss finishing | Box/package | ||
฿ 2,227.19 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 5 | 25 | 5.4 | [Stainless Steel] SUS420J2 | 5.2 | Gloss finishing | Box/package | ||
฿ 2,293.52 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 5 | 26 | 5.4 | [Stainless Steel] SUS420J2 | 5.2 | Gloss finishing | Box/package | ||
฿ 1,672.68 | SPRING PINS(SP-10308) | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 5 | 40 | 5.4 | [Stainless Steel] SUS420J2 | 5.2 | Gloss finishing | Box/package | ||
฿ 1,856.61 | SPRING PINS(SP-10308) | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 5 | 45 | 5.4 | [Stainless Steel] SUS420J2 | 5.2 | Gloss finishing | Box/package | ||
฿ 2,025.47 | SPRING PINS(SP-10308) | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 5 | 50 | 5.4 | [Stainless Steel] SUS420J2 | 5.2 | Gloss finishing | Box/package | ||
฿ 2,359.85 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 6 | 16 | 6.4 | [Stainless Steel] SUS420J2 | 6.2 | Gloss finishing | Box/package | ||
฿ 2,631.23 | SPRING PINS(SP-10308) | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | 10 | 6 | 18 | 6.4 | [Stainless Steel] SUS420J2 | 6.2 | Gloss finishing | Box/package | ||
฿ 22.78 | SPRING PINS(SP-10308) | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 28 | 6.4 | [Stainless Steel] SUS420J2 | 6.2 | Gloss finishing | Low Quantity (can be purchased from one) | ||
฿ 1,922.94 | SPRING PINS(SP-10308) | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 6 | 30 | 6.4 | [Stainless Steel] SUS420J2 | 6.2 | Gloss finishing | Box/package | ||
฿ 2,049.59 | SPRING PINS(SP-10308) | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 6 | 32 | 6.4 | [Stainless Steel] SUS420J2 | 6.2 | Gloss finishing | Box/package | ||
฿ 2,296.99 | SPRING PINS(SP-10308) | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 6 | 36 | 6.4 | [Stainless Steel] SUS420J2 | 6.2 | Gloss finishing | Box/package | ||
฿ 2,535.35 | SPRING PINS(SP-10308) | 1 Pack(s) | 400 Pieces Per Package | 7 Day(s) | 10 | 6 | 50 | 6.4 | [Stainless Steel] SUS420J2 | 6.2 | Gloss finishing | Box/package | ||
฿ 1,829.47 | SPRING PINS(SP-10308) | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) | 10 | 8 | 16 | 8.6 | [Stainless Steel] SUS420J2 | 8.3 | Gloss finishing | Box/package | ||
฿ 774.89 | SPRING PINS(SP-10308) | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 8 | 40 | 8.6 | [Stainless Steel] SUS420J2 | 8.3 | Gloss finishing | Box/package | ||
฿ 1,606.80 | SPRING PINS(SP-10308) | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 10 | 10 | 20 | 10.6 | [Stainless Steel] SUS420J2 | 10.3 | Gloss finishing | Box/package | ||
฿ 2,029.38 | SPRING PINS(SP-10308) | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 10 | 10 | 28 | 10.6 | [Stainless Steel] SUS420J2 | 10.3 | Gloss finishing | Box/package | ||
฿ 2,150.00 | SPRING PINS(SP-10308) | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 10 | 10 | 30 | 10.6 | [Stainless Steel] SUS420J2 | 10.3 | Gloss finishing | Box/package | ||
฿ 3,031.36 | SPRING PINS(SP-10308) | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 10 | 10 | 45 | 10.6 | [Stainless Steel] SUS420J2 | 10.3 | Gloss finishing | Box/package | ||
฿ 1,892.20 | SPRING PINS(SP-10308) | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | 10 | 10 | 56 | 10.6 | [Stainless Steel] SUS420J2 | 10.3 | Gloss finishing | Box/package | ||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | 3 Day(s) | 10 | 1.2 | 5 | 1.4 | [Steel] Spring Steel | 1.3 | Temper color | Low Quantity (can be purchased from one) | |||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | Available | 7 Day(s) | 10 | 1.2 | 6 | 1.4 | [Steel] Spring Steel | 1.3 | Temper color | Low Quantity (can be purchased from one) | ||
฿ 1,810.93 | SPRING PINS(SP-10370) | 1 Pack(s) | 5,000 Pieces Per Package | 7 Day(s) | 10 | 1.2 | 8 | 1.4 | [Steel] Spring Steel | 1.3 | Temper color | Box/package | ||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | 3 Day(s) | 10 | 1.2 | 12 | 1.4 | [Steel] Spring Steel | 1.3 | Temper color | Low Quantity (can be purchased from one) | |||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | Available | 3 Day(s) | 10 | 1.5 | 4 | 1.7 | [Steel] Spring Steel | 1.6 | Temper color | Low Quantity (can be purchased from one) | ||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 5 | 1.7 | [Steel] Spring Steel | 1.6 | Temper color | Low Quantity (can be purchased from one) | |||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | Available | 3 Day(s) | 10 | 1.5 | 6 | 1.7 | [Steel] Spring Steel | 1.6 | Temper color | Low Quantity (can be purchased from one) | ||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 7 | 1.7 | [Steel] Spring Steel | 1.6 | Temper color | Low Quantity (can be purchased from one) | |||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | Available | 3 Day(s) | 10 | 1.5 | 8 | 1.7 | [Steel] Spring Steel | 1.6 | Temper color | Low Quantity (can be purchased from one) | ||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | Available | 3 Day(s) | 10 | 1.5 | 10 | 1.7 | [Steel] Spring Steel | 1.6 | Temper color | Low Quantity (can be purchased from one) | ||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | Available | 3 Day(s) | 10 | 1.5 | 12 | 1.7 | [Steel] Spring Steel | 1.6 | Temper color | Low Quantity (can be purchased from one) | ||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | 7 Day(s) | 10 | 1.5 | 14 | 1.7 | [Steel] Spring Steel | 1.6 | Temper color | Low Quantity (can be purchased from one) | |||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | Available | 3 Day(s) | 10 | 1.5 | 15 | 1.7 | [Steel] Spring Steel | 1.6 | Temper color | Low Quantity (can be purchased from one) | ||
฿ 9.53 | SPRING PINS(SP-10370) | 1 Piece(s) | Available | 3 Day(s) | 10 | 1.5 | 16 | 1.7 | [Steel] Spring Steel | 1.6 | Temper color | Low Quantity (can be purchased from one) |
Loading...
Shaft Dia. Tolerance | Positive Tolerance | Shape | Spring Pin | End Shape | Standard |
---|---|---|---|---|---|
Properties | General |
How can we improve?
How can we improve?