1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ETP-TECHNO (ETP Bushing)

ETP-TECHNO (ETP Bushing)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,432.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Easy to attach or detach with 1 bolt reducing the mounting time by 90%.

[Features]
· Due to a completely integrated structure, the hub is mountable at a concentricity of several μm.
· Can be easily and quickly mounted and removed with just 1 pressure screw.
· Pressure screw has a structure that mounts from a radial direction and does not take up mounting-operation space.
· Eliminates trouble caused by keys, such as keyway machining, etc.
· Further, the shaft and hub have general machining tolerance and require no special finishing.
· Only radial loads work on the shaft and hub, no thrust load is applied.
· Fastening is simple as only 1 bolt is to be tightened.
· Ideal where accuracy is required because the product has excellent concentricity of 0.006 mm

Part Number
ETP-T-20SALE
ETP-T-35
ETP-T-40
ETP-T-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Overall Length
(mm)
O.D.
(Ø)

฿ 8,432.24

฿ 5,209.44

MIP ETP BUSHINGWS 1 Piece(s) Same day 102025100.1~150.0120124659

฿ 11,981.13

MIP ETP BUSHINGWS 1 Piece(s) 26 Day(s) 103544700.1~1000.0800456588

฿ 13,849.46

MIP ETP BUSHINGWS 1 Piece(s) 8 Day(s) 1040521000.1~3000.012006075100

฿ 34,308.28

ETP BUSHINGWS 1 Piece(s) Same day 1060753000.1~10000.0400013395122

Loading...

  1. 1

Basic Information

Type Hydraulic Body Material Steel Centering Presence
Surface Treatment No Tightening Method Hydro method Number of Tightening Bolts 1 pcs.