(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simple type with a lower bolt count. Pressure medium that is also easy to remove.
[Features]
· Eliminates trouble caused by keys, such as keyway machining, etc.
· Further, the shaft and hub have general machining tolerance and require no special finishing.
· Simple integrated structure allows for easy handling.
· Has great allowable transmission torque and is also sufficiently durable against heavy thrust loads.
· Only radial loads work on the shaft and hub, no thrust load is applied.
Part Number |
---|
ETP-A-20 |
ETP-A-25 |
ETP-A-35 |
ETP-A-40 |
ETP-A-42 |
ETP-A-55 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,181.42 | ETP BUSHINGWS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 28 | 2.0~20.0 | 125 | 12.5 | 35 | 45 | ||
฿ 3,803.65 | ETP BUSHINGWS | 1 Piece(s) | Same day | 10 | 25 | 34 | 200.1~300.0 | 250 | 20 | 41 | 49 | ||
฿ 4,203.98 | ETP BUSHINGWS | 1 Piece(s) | Same day | 10 | 35 | 47 | 500.1~700.0 | 650 | 37.1 | 53 | 62.5 | ||
฿ 5,253.62 | MIP ETP BUSHINGWS | 1 Piece(s) | 18 Day(s) | 10 | 40 | 53 | 700.1~1000.0 | 940 | 47 | 60 | 70 | ||
฿ 7,217.00 | MIP ETP BUSHINGWS | 1 Piece(s) | 60 Day(s) | 10 | 42 | 55 | 700.1~1000.0 | 940 | 44.8 | 62 | 70 | ||
฿ 7,322.13 | MIP ETP BUSHINGWS | 1 Piece(s) | 18 Day(s) | 10 | 55 | 71 | 1000.1~3000.0 | 2500 | 90.9 | 77 | 88 |
Loading...
Type | Hydraulic | Body Material | Steel | Centering | Presence |
---|---|---|---|---|---|
Surface Treatment | No | Tightening Method | Hydro method | Number of Tightening Bolts | Multiple |
Clamping bolt types | Hexagon Socket Head Bolt |
How can we improve?
How can we improve?