1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical Lock MT General Purpose Type (MT-20-47)

MECHALOCK GENERAL TYPE

Mechanical Lock MT General Purpose Type (MT-20-47)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

No drag when connecting for easy removal

 
Part Number
MT-20-47
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Hub Minimum O.D. D2 (S35C Type)
(Ø)
Overall Length
(mm)
O.D.
(Ø)

฿ 1,557.17

MECHALOCK GENERAL TYPE 1 Piece(s) Same day 102047200.1~300.030029.5572647

Loading...

  1. 1

Basic Information

Type Straight Body Material S45C Centering No
Surface Treatment No Tightening Structure Double Cone Type Tightening Method Mechanical (Wedge Type)
Number of Tightening Bolts Multiple

Please check the type/dimensions/specifications of the part MT-20-47 in the Mechanical Lock MT General Purpose Type series.

Products with similar specification

Part Number
MT-19-47
MT-22-47
MT-24-50
MT-25-50
MT-28-55
MT-30-55
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Hub Minimum O.D. D2 (S35C Type)
(Ø)
Overall Length
(mm)
O.D.
(Ø)

฿ 812.32

1 Piece(s) 3 Day(s) 101947200.1~300.029029.5572647

฿ 1,513.94

1 Piece(s) Same day 102247300.1~500.033029.5572647

฿ 1,553.32

1 Piece(s) Same day 102450300.1~500.041033.8622650

฿ 1,468.40

1 Piece(s) Same day 102550300.1~500.043033.8622650

฿ 1,559.52

1 Piece(s) Same day 102855500.1~700.053037.8682655

฿ 1,557.97

1 Piece(s) Same day 103055500.1~700.057037.8682655