(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Using thin-type keyless bushing (fastening fitting), the outer diameter can be reduced.
[Features]
· Ideal for when a thin-wall hub design is desired.
· The outer diameter of the hub can be reduced by making the wall thinner.
· Can be used for overall short length hubs.
· Installation time is reduced by reducing the number of bolts.
· With short surface pressure section, the product is ideal for reducing the width of the hub.
[Applications]
· Ideal for mounting on power transmission devices (pulleys, etc.) that especially have a folding mechanism, such as machine tools and transfer devices.
· Can be used for overall short length hubs.
Part Number |
---|
MR-6-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Hub Minimum O.D. D2 (S35C Type) (Ø) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,287.33 | MECHALOCK THIN TYPE | 1 Piece(s) | Same day | 10 | 6 | 12 | 2.0~20.0 | 11 | 3.45 | 23 | 22 | 23 |
Loading...
Type | Thin Wall | Body Material | S45C | Centering | Presence |
---|---|---|---|---|---|
Surface Treatment | No | Tightening Structure | Taper sleeve shape | Tightening Method | Mechanical (Wedge Type) |
Number of Tightening Bolts | Multiple |
Please check the type/dimensions/specifications of the part MR-6-12 in the Mechanical Lock MR Thin Type series.
Part Number |
---|
MR-12-20 |
MR-14-22 |
MR-15-23 |
MR-16-24 |
MR-17-25 |
MR-8-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Hub Minimum O.D. D2 (S35C Type) (Ø) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,481.91 | 1 Piece(s) | Same day | 10 | 12 | 20 | 50.1~70.0 | 53 | 8.71 | 33.5 | 27 | 33.5 | ||
฿ 1,534.76 | 1 Piece(s) | Same day | 10 | 14 | 22 | 50.1~70.0 | 61 | 8.71 | 35.5 | 27 | 35.5 | ||
฿ 1,580.81 | 1 Piece(s) | Same day | 10 | 15 | 23 | 100.1~150.0 | 115 | 15.3 | 41 | 32 | 38.5 | ||
฿ 1,621.28 | 1 Piece(s) | Same day | 10 | 16 | 24 | 100.1~150.0 | 123 | 15.3 | 42 | 32 | 39.5 | ||
฿ 1,008.74 | 1 Piece(s) | 60 Day(s) | 10 | 17 | 25 | 100.1~150.0 | 131 | 15.3 | 42 | 32 | 40.5 | ||
฿ 1,320.81 | 1 Piece(s) | 3 Day(s) | 10 | 8 | 15 | 20.1~50.0 | 25 | 6.09 | 28 | 27 | 28 |
How can we improve?
How can we improve?