(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy-to-tighten nut type key-less bushing (fastening fitting).
[Features]
· Tightening the nut shortens the tightening time.
· Easiest assembly among mechanical lock series.
· Centering can be done by simply tightening both the sides.
· Also contributes to reduction of hub outer diameter.
[Applications]
· Ideal for mounting on power transmission devices (pulleys, etc.) that especially have a folding mechanism, such as machine tools and transfer devices.
· Ideal for installations with thinner hub thickness and low torque.
Part Number |
---|
MN-8-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Hub Minimum O.D. D2 (S35C Type) (Ø) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,502.35 | MECHALOCK NUT TIGHTENING TYPE | 1 Piece(s) | Same day | 10 | 8 | 14 | 20.1~50.0 | 29.4 | 6.9 | 24 | 19 | 23.5 |
Loading...
Type | Nut Fastening | Body Material | S45C | Centering | Presence |
---|---|---|---|---|---|
Surface Treatment | No | Tightening Structure | Taper sleeve shape | Tightening Method | Mechanical (Wedge Type) |
Number of Tightening Bolts | 1 pcs. |
Please check the type/dimensions/specifications of the part MN-8-14 in the Mecha-Lock MN Series, Nut Type series.
Part Number |
---|
MN-10-17 |
MN-11-18 |
MN-12-20 |
MN-14-23 |
MN-15-24 |
MN-17-26 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Hub Minimum O.D. D2 (S35C Type) (Ø) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,534.63 | 1 Piece(s) | 3 Day(s) | 10 | 10 | 17 | 20.1~50.0 | 34.3 | 6.9 | 26 | 21 | 26 | ||
฿ 1,576.78 | 1 Piece(s) | 3 Day(s) | 10 | 11 | 18 | 20.1~50.0 | 39.2 | 6.9 | 29 | 22 | 26 | ||
฿ 1,577.40 | 1 Piece(s) | Same day | 10 | 12 | 20 | 20.1~50.0 | 49 | 7.3 | 31 | 23 | 26 | ||
฿ 1,678.80 | 1 Piece(s) | 3 Day(s) | 10 | 14 | 23 | 70.1~100.0 | 88.3 | 12.3 | 34 | 26 | 32.5 | ||
฿ 1,637.89 | 1 Piece(s) | Same day | 10 | 15 | 24 | 100.1~150.0 | 108 | 13.7 | 35 | 27 | 32.5 | ||
฿ 1,544.13 | 1 Piece(s) | Same day | 10 | 17 | 26 | 150.1~200.0 | 186 | 19.6 | 40 | 31 | 32.5 |
How can we improve?
How can we improve?