1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical MKN Rust-proof Nut Tightening Type - Electroless Nickel Plating Specifications (MKN-8-14)

MECHALOCK NUT TIGHTENING TYPE

Mechanical MKN Rust-proof Nut Tightening Type - Electroless Nickel Plating Specifications (MKN-8-14)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nut tightening shortens tightening time. Electroless nickel plated product.

 
Part Number
MKN-8-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Hub Minimum O.D. D2 (S35C Type)
(Ø)
Overall Length
(mm)
O.D.
(Ø)

฿ 2,566.63

MECHALOCK NUT TIGHTENING TYPE 1 Piece(s) Same day 1081420.1~50.029.46.9231123.5

Loading...

  1. 1

Basic Information

Type Nut Fastening Body Material S45C Centering Presence
Surface Treatment Electroless Nickel Tightening Structure Taper sleeve shape Tightening Method Mechanical (Wedge Type)
Number of Tightening Bolts Multiple

Please check the type/dimensions/specifications of the part MKN-8-14 in the Mechanical MKN Rust-proof Nut Tightening Type - Electroless Nickel Plating Specifications series.

Products with similar specification

Part Number
MKN-10-17
MKN-11-18
MKN-12-20
MKN-14-23
MKN-15-24
MKN-17-26
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Hub Minimum O.D. D2 (S35C Type)
(Ø)
Overall Length
(mm)
O.D.
(Ø)

฿ 2,632.26

1 Piece(s) 3 Day(s) 10101720.1~50.034.36.9251226

฿ 2,632.26

1 Piece(s) 3 Day(s) 10111820.1~50.039.26.9271226

฿ 2,632.26

1 Piece(s) Same day 10122020.1~50.0497.3291326

฿ 2,830.45

1 Piece(s) Same day 10142370.1~100.088.312.3321532.5

฿ 2,830.45

1 Piece(s) 3 Day(s) 101524100.1~150.010813.7331632.5

฿ 2,943.48

1 Piece(s) 3 Day(s) 101726150.1~200.018619.6381932.5