(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Centering function suppresses outer circumference and terminal surface run-out. High torque specifications.
[Features]
· 21 models that have shaft diameters standardized from ø25 to ø150.
· High torque transmission specifications.
· With centering function.
· Loose design of slope angle degrees produces a self-locking effect.
· Hub internal diameter can be used with pass-through machining, wide range of options available during design
Part Number |
---|
MB-35-57 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Hub Minimum O.D. D2 (S35C Type) (Ø) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,039.47 | MECHALOCK STANDARD TYPE | 1 Piece(s) | 60 Day(s) | 10 | 35 | 57 | 700.1~1000.0 | 970 | 55.0 | 98 | 37.1 | 61 |
Loading...
Type | Flanged | Centering | Presence | Surface Treatment | No |
---|---|---|---|---|---|
Tightening Structure | Single cone type | Tightening Method | Mechanical (Wedge Type) | Number of Tightening Bolts | Multiple |
Please check the type/dimensions/specifications of the part MB-35-57 in the Mechanical lock MB standard high-torque type series.
Part Number |
---|
MB-28-50 |
MB-30-52 |
MB-32-54 |
MB-40-68 |
MB-45-73 |
MB-50-78 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Thrust Load Range (kN) | Hub Minimum O.D. D2 (S35C Type) (Ø) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,844.45 | 1 Piece(s) | Quote | 10 | 28 | 50 | 500.1~700.0 | 540 | 39.2 | 76 | 35.1 | 54 | ||
฿ 1,915.15 | 1 Piece(s) | 60 Day(s) | 10 | 30 | 52 | 500.1~700.0 | 590 | 39.2 | 80 | 35.6 | 56 | ||
฿ 1,986.34 | 1 Piece(s) | Quote | 10 | 32 | 54 | 700.1~1000.0 | 765 | 47.1 | 87 | 36.1 | 58 | ||
฿ 2,128.22 | 1 Piece(s) | Same day | 10 | 40 | 68 | 1000.1~3000.0 | 1460 | 72.6 | 115 | 41.6 | 73 | ||
฿ 2,216.45 | 1 Piece(s) | Quote | 10 | 45 | 73 | 1000.1~3000.0 | 1860 | 82.4 | 127 | 42.6 | 78 | ||
฿ 2,447.07 | 1 Piece(s) | 60 Day(s) | 10 | 50 | 78 | 1000.1~3000.0 | 2430 | 93.2 | 134 | 43.6 | 83 |
How can we improve?
How can we improve?