1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MechaLock MA Standard Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • MechaLock MA Standard Type)
  • MechaLock MA Standard Type)
  • MechaLock MA Standard Type)
  • MechaLock MA Standard Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 886.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· 34 models that have shaft diameters standardized from ø5 to ø85.
· Centering function suppresses outer circumference and terminal surface run-out.
· Loose design of slope angle degrees produces a self-locking effect.
· Hub internal diameter can be used with pass-through machining.
· Wide range of hub options with thin walls and low surface pressure

Features

●A compact type that minimized the outer diameter dimension.
●The centering effect is excellent due to the inlay provided in the collar of the inner ring.

Usage

●Machine tools, transportation equipment, robots, various automatic machines.

Specification

●Standard Type
●Working Temperature Range: -20 to 100°C

Materials

●Steel
Part Number
MA-5-16
MA-6-19
MA-6.35-20
MA-8-21
MA-10-23
MA-11-24SALE
MA-12-26
MA-14-28
MA-15-29
MA-16-30
MA-17-31
MA-18-32
MA-19-33
MA-20-38
MA-22-40
MA-24-42
MA-25-43
MA-28-46
MA-30-48
MA-32-50
MA-35-57
MA-38-60
MA-40-62
MA-42-64
MA-45-67
MA-48-70
MA-50-72
MA-55-77
MA-60-82
MA-65-87
MA-70-97
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Hub Minimum O.D. D2 (S35C Type)
(Ø)
Overall Length
(mm)
O.D.
(Ø)

฿ 886.39

MECHALOCK STANDARD TYPE 1 Piece(s) 60 Day(s) 105162.0~20.072.80221618.5

฿ 1,405.15

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 106192.0~20.0144.672818.321.5

฿ 1,485.00

ISEL 1 Piece(s) Quote 106.35202.0~20.0144.672918.322.5

฿ 1,157.03

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 1082120.1~50.0225.603118.623.5

฿ 1,140.39

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 10102320.1~50.0255.603318.825.5

฿ 1,212.40

฿ 547.64

MECHALOCKSTANDARDTYPE 1 Piece(s) Same day 10112420.1~50.0305.603419.826.5

฿ 928.35

MECHALOCKSTANDARDTYPE 1 Piece(s) 60 Day(s) 10122620.1~50.0508.41402228.5

฿ 1,350.58

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 10142850.1~70.0659.46442230.5

฿ 1,466.71

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 10152950.1~70.0709.46432331.5

฿ 1,348.65

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 10163070.1~100.0759.464323.633

฿ 1,505.42

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 101731100.1~150.011012.64924.133.5

฿ 1,799.74

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 101832100.1~150.011512.64924.134.5

฿ 1,505.42

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 101933100.1~150.012012.65024.135.5

฿ 1,544.13

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 102038200.1~300.022021.66429.142

฿ 1,556.71

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 102240200.1~300.0290267429.144

฿ 1,544.13

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 102442300.1~500.0320267230.146

฿ 1,614.19

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 102543300.1~500.035027.27231.147

฿ 2,371.95

MECHALOCKSTANDARDTYPE 1 Piece(s) 1 Day(s) 102846300.1~500.0380277431.650

฿ 1,892.52

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 103048300.1~500.0410277531.652

฿ 1,743.87

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 103250300.1~500.0440277532.654

฿ 1,892.52

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 103557700.1~1000.072041.1953662

฿ 1,892.52

MECHALOCK STANDARD TYPE 1 Piece(s) 3 Day(s) 103860700.1~1000.077040.29536.565

฿ 1,890.97

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 104062700.1~1000.081040.2953767

฿ 1,995.89

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 104264700.1~1000.085040.2973769

฿ 2,086.06

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 1045671000.1~3000.0120052.911337.572

฿ 1,541.30

MECHALOCK STANDARD TYPE 1 Piece(s) 60 Day(s) 1048701000.1~3000.0120048.21103875

฿ 2,279.61

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 1050721000.1~3000.0150056.311938.577

฿ 2,692.13

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 1055771000.1~3000.0160056.312338.583

฿ 2,809.03

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 1060821000.1~3000.0190060.313039.587

฿ 3,095.10

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 1065871000.1~3000.0200060.313439.592

฿ 3,829.67

MECHALOCK STANDARD TYPE 1 Piece(s) Same day 1070973000.1~10000.0340094.817244.1103

Loading...

  1. 1
 

Basic Information

Type Flanged Body Material S45C Centering Presence
Surface Treatment No Tightening Structure Single cone type Tightening Method Mechanical (Wedge Type)
Number of Tightening Bolts Multiple