1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Fitlink Roller Chain (Standard Roller Chain) Single-Row (Part Number)

KTM FITLINK CHAINS

Fitlink Roller Chain (Standard Roller Chain) Single-Row
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 29.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

JIS/ANSI/BS standards conforming roller chain. One row and multi-rows (2, 3, 4 rows) also available.

*For long length (exceeding 1 unit link), this is a unit-by-unit load configuration.
For example, in the case of "60-1RP-1600 link," the configuration is 160 links × 10.

Features

●A JIS standard product.

Specification

●Number of Columns:1

Materials

●Steel
Part Number
FT40-168J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

฿ 705.69

KTM FITLINK CHAINS 1 Piece(s) 4 Day(s) 10-12.7Steel~99401Rivet type168 (jl included)18.1-7.927.95168No. 40 of Roller Chain18.111281410-7608

Loading...

  1. 1
 

Basic Information

Type Standard Chains Number of Strands 1

Please check the type/dimensions/specifications of the part FT40-168J in the Fitlink Roller Chain (Standard Roller Chain) Single-Row series.

Products with similar specification

Part Number
06B-1RP-101リンク-JO
06B-1RP-101リンク-RR
06B-1RP-102リンク
FT40-16J
FT40-170J
FT40-172J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

฿ 565.89

1 Piece(s) 10 Day(s) -06B-Steel---RP101JO (one end with JL, other end with OL)---------

฿ 558.84

1 Piece(s) 10 Day(s) -06B-Steel---RP101RR (both ends internal link)---------

฿ 581.82

1 Piece(s) 10 Day(s) -06B-Steel---RP102----------

฿ 142.00

1 Piece(s) 19 Day(s) 10-12.7Steel~99401Rivet type16 (jl included)18.1-7.927.9516No. 40 of Roller Chain18.11122410-7616

฿ 708.37

1 Piece(s) 4 Day(s) 10-12.7Steel~99401Rivet type170 (jl included)18.1-7.927.95170No. 40 of Roller Chain18.111296.3410-7624

฿ 672.85

1 Piece(s) 4 Day(s) 10-12.7Steel~99401Rivet type172 (jl included)18.1-7.927.95172No. 40 of Roller Chain18.111311.5410-7632