(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
JIS/ANSI/BS standards conforming roller chain. One row and multi-rows (2, 3, 4 rows) also available.
*For long length (exceeding 1 unit link), this is a unit-by-unit load configuration.
For example, in the case of "60-1RP-1600 link," the configuration is 160 links × 10.
Part Number |
---|
FT40-160J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Number | Pitch | Material | Max. Allowable Tension (kN) | Chain No | Number of Track(s) | Pin Format | Number of Links | Composition instructions | Only joining link | Roller Outer Diameter (mm) | Inner link internal width (mm) | Unit link (Qty.) | Applicable Roller Chain | Tensile Strength (kN) | Quantity (piece) | Mass (g) | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 677.87 | KTM FITLINK CHAINS | 1 Piece(s) | 4 Day(s) | 10 | - | 12.7 | Steel | ~99 | 40 | 1 | Rivet type | 160 (jl included) | 18.1 | - | 7.92 | 7.95 | 160 | No. 40 of Roller Chain | 18.1 | 1 | 1220 | 410-7560 |
Loading...
Type | Standard Chains | Number of Strands | 1 |
---|
Please check the type/dimensions/specifications of the part FT40-160J in the Fitlink Roller Chain (Standard Roller Chain) Single-Row series.
Part Number |
---|
06B-1RP-101リンク-JO |
06B-1RP-101リンク-RR |
06B-1RP-102リンク |
FT40-162J |
FT40-164J |
FT40-166J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal Number | Pitch | Material | Max. Allowable Tension (kN) | Chain No | Number of Track(s) | Pin Format | Number of Links | Composition instructions | Only joining link | Roller Outer Diameter (mm) | Inner link internal width (mm) | Unit link (Qty.) | Applicable Roller Chain | Tensile Strength (kN) | Quantity (piece) | Mass (g) | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 565.89 | 1 Piece(s) | 10 Day(s) | - | 06B | - | Steel | - | - | - | RP | 101 | JO (one end with JL, other end with OL) | - | - | - | - | - | - | - | - | - | ||
฿ 558.84 | 1 Piece(s) | 10 Day(s) | - | 06B | - | Steel | - | - | - | RP | 101 | RR (both ends internal link) | - | - | - | - | - | - | - | - | - | ||
฿ 581.82 | 1 Piece(s) | 10 Day(s) | - | 06B | - | Steel | - | - | - | RP | 102 | - | - | - | - | - | - | - | - | - | - | ||
฿ 683.58 | 1 Piece(s) | 4 Day(s) | 10 | - | 12.7 | Steel | ~99 | 40 | 1 | Rivet type | 162 (jl included) | 18.1 | - | 7.92 | 7.95 | 162 | No. 40 of Roller Chain | 18.1 | 1 | 1235.3 | 410-7578 | ||
฿ 690.23 | 1 Piece(s) | 4 Day(s) | 10 | - | 12.7 | Steel | ~99 | 40 | 1 | Rivet type | 164 (jl included) | 18.1 | - | 7.92 | 7.95 | 164 | No. 40 of Roller Chain | 18.1 | 1 | 1250.5 | 410-7586 | ||
฿ 654.11 | 1 Piece(s) | 4 Day(s) | 10 | - | 12.7 | Steel | ~99 | 40 | 1 | Rivet type | 166 (jl included) | 18.1 | - | 7.92 | 7.95 | 166 | No. 40 of Roller Chain | 18.1 | 1 | 1265.8 | 410-7594 |
How can we improve?
How can we improve?