1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rustop Chain

Rustop Chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rustop chain is a beautiful shiny chain with special plating on standard steel chain, giving general corrosion resistance.
· Lower price than stainless chain, it demonstrates its versatility and special characteristics in suitable environments.
· Breaking strength is stronger than stainless steel chain.
· Rustop chains can also be applied to chains with attachments such as most roller chains, nibai pitch etc.
· Specify according to the application.

 
Part Number
25-NJL
35-NJL
40-NJL
50-NJL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Number

฿ 71.43

ROLLER CHAIN(25) 1 Piece(s) 10 Day(s) 25-N

฿ 57.38

ROLLER CHAIN(35) 1 Piece(s) 10 Day(s) 35-N

฿ 65.72

ROLLER CHAIN(40) 1 Piece(s) 10 Day(s) 40-N

฿ 84.65

ROLLER CHAIN(50) 1 Piece(s) 10 Day(s) 50-N

Loading...

  1. 1

Basic Information

Type Standard Chains Material Steel Only joining link JL (Joint Link)