(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· TYC roller chain is JIS and ANSI compliant, economy roller chain made in Taiwan.
· Produced in a factory certified by international standard of quality assurance ISO9001 and is used in all industries for transmission and driving in various equipment.
*For long length (exceeding 1 unit link), this is a unit-by-unit load configuration.
For example, in the case of "TYC60-1RP-1600 link," the configuration is 160 links × 10.
Part Number |
---|
TYC25-JL |
TYC25-OL |
TYC35-2JL |
TYC35-OL |
TYC40-2JL |
TYC40-2OL |
TYC40-2RP-16リンク |
TYC40-JL |
TYC50-2JL |
TYC50-2OL |
TYC50-JL |
TYC50-OL |
TYC60-2JL |
TYC60-JL |
TYC60-OL |
TYC80-2JL |
TYC80-2OL |
TYC80-OL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Number | Number of Track(s) | Pin Format | Number of Links | Only joining link |
---|---|---|---|---|---|---|---|---|---|---|
฿ 35.24 | TYC ROLLER CHAIN(TYC 25) | 1 Piece(s) | 12 Day(s) | TYC25 | 1 | - | - | JL (Joint Link) | ||
฿ 70.48 | TYC ROLLER CHAIN(TYC 25) | 1 Piece(s) | 12 Day(s) | TYC25 | 1 | - | - | OL(Offset Link) | ||
฿ 63.81 | TYC ROLLER CHAIN(TYC 35) | 1 Piece(s) | 19 Day(s) | TYC35 | 2 | - | - | JL (Joint Link) | ||
฿ 43.00 | TYC ROLLER CHAIN(TYC 35) | 1 Piece(s) | 10 Day(s) | TYC35 | 1 | - | - | OL(Offset Link) | ||
฿ 48.00 | TYC ROLLER CHAIN(TYC 40) | 1 Piece(s) | 19 Day(s) | TYC40 | 2 | - | - | JL (Joint Link) | ||
฿ 122.97 | TYC ROLLER CHAIN(TYC 40) | 1 Piece(s) | 19 Day(s) | TYC40 | 2 | - | - | OL(Offset Link) | ||
฿ 335.53 ฿ 195.41 | TYC ROLLER CHAIN(TYC 40) | 1 Piece(s) | Same day | TYC40 | 2 | RP | 16 | - | ||
฿ 27.00 | TYC ROLLER CHAIN(TYC 40) | 1 Piece(s) | 10 Day(s) | TYC40 | 1 | - | - | JL (Joint Link) | ||
฿ 89.48 | TYC ROLLER CHAIN(TYC 50) | 1 Piece(s) | 12 Day(s) | TYC50 | 2 | - | - | JL (Joint Link) | ||
฿ 133.90 | TYC ROLLER CHAIN(TYC 50) | 1 Piece(s) | 10 Day(s) | TYC50 | 2 | - | - | OL(Offset Link) | ||
฿ 32.00 | TYC ROLLER CHAIN(TYC 50) | 1 Piece(s) | 19 Day(s) | TYC50 | 1 | - | - | JL (Joint Link) | ||
฿ 60.00 | TYC ROLLER CHAIN(TYC 50) | 1 Piece(s) | 10 Day(s) | TYC50 | 1 | - | - | OL(Offset Link) | ||
฿ 111.43 | TYC ROLLER CHAIN(TYC 60) | 1 Piece(s) | 10 Day(s) | TYC60 | 2 | - | - | JL (Joint Link) | ||
฿ 47.00 | TYC ROLLER CHAIN(TYC 60) | 1 Piece(s) | 10 Day(s) | TYC60 | 1 | - | - | JL (Joint Link) | ||
฿ 109.81 | TYC ROLLER CHAIN(TYC 60) | 1 Piece(s) | 10 Day(s) | TYC60 | 1 | - | - | OL(Offset Link) | ||
฿ 169.90 | TYC ROLLER CHAIN(TYC 80-CP) | 1 Piece(s) | 10 Day(s) | TYC80 | 2 | - | - | JL (Joint Link) | ||
฿ 253.35 | TYC ROLLER CHAIN(TYC 80-CP) | 1 Piece(s) | 12 Day(s) | TYC80 | 2 | - | - | OL(Offset Link) | ||
฿ 157.67 | TYC ROLLER CHAIN(TYC 80-CP) | 1 Piece(s) | 12 Day(s) | TYC80 | 1 | - | - | OL(Offset Link) |
Loading...
Type | Standard Chains | Material | Steel |
---|
How can we improve?
How can we improve?