(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Low inertia and high rigidity (two-helix cutting).
[Features]
· No backlash with a completely integrated structure, coupling spiral slits in a columnar material.
· With high strength aluminum alloy and spiral slits, for high rigidity and excellent flexibility at the same time.
· Excellent corrosion resistance with alumite treatment and stainless steel specification, to support usage environment
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Maximum Rotation Speed (r/min) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,748.44 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 4 | 4 | 19.1 | 22.9 | 0.05~1.00 | 4001~10000 | 0.8 | 10000 | 8.39×10-7 | ||
฿ 4,748.44 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 5 | 4 | 19.1 | 22.9 | 0.05~1.00 | 4001~10000 | 0.8 | 10000 | 8.39×10-7 | ||
฿ 4,748.44 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 5 | 5 | 19.1 | 22.9 | 0.05~1.00 | 4001~10000 | 0.8 | 10000 | 8.39×10-7 | ||
฿ 4,748.44 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6 | 4 | 19.1 | 22.9 | 0.05~1.00 | 4001~10000 | 0.8 | 10000 | 8.39×10-7 | ||
฿ 4,748.44 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6 | 5 | 19.1 | 22.9 | 0.05~1.00 | 4001~10000 | 0.8 | 10000 | 8.39×10-7 | ||
฿ 6,200.00 | MIP HELI-CAL COUPLING | 1 Piece(s) | Quote | 10 | 6 | 6 | 19.1 | 22.9 | 0.05~1.00 | 4001~10000 | 0.8 | 10000 | 8.39×10-7 | ||
฿ 4,748.44 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6.35 | 5 | 19.1 | 22.9 | 0.05~1.00 | 4001~10000 | 0.8 | 10000 | 8.39×10-7 | ||
฿ 4,748.44 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6.35 | 6 | 19.1 | 22.9 | 0.05~1.00 | 4001~10000 | 0.8 | 10000 | 8.39×10-7 | ||
฿ 4,748.44 | MIP HELI-CAL COUPLING | 1 Piece(s) | 16 Day(s) | 10 | 6.35 | 6.35 | 19.1 | 22.9 | 0.05~1.00 | 4001~10000 | 0.8 | 10000 | 8.39×10-7 | ||
฿ 5,126.76 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6 | 6 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 5,126.76 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6.35 | 6.35 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 5,126.76 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 7 | 7 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 5,683.34 | MIP HELI-CAL COUPLING | 1 Piece(s) | Quote | 10 | 8 | 6 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 5,126.76 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 8 | 6.35 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 7,166.67 | MIP HELI-CAL COUPLING | 1 Piece(s) | Quote | 10 | 8 | 8 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 5,126.76 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.5 | 8 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 5,126.76 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.525 | 8 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 5,126.76 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.525 | 9.525 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 5,126.76 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 8 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 5,126.76 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 9.5 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 5,126.76 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 9.525 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 12,650.00 | MIP HELI-CAL COUPLING | 1 Piece(s) | 20 Day(s) | 10 | 10 | 10 | 25.4 | 31.8 | 1.01~3.00 | 4001~10000 | 1.8 | 10000 | 3.60×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 8 | 8 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.5 | 8 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.525 | 8 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.525 | 9.525 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 8 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 9.5 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 9.525 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 3 Day(s) | 10 | 10 | 10 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 11 | 10 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 11 | 11 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 12 | 9.5 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 12 | 10 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 5,437.33 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 12 | 12 | 28.6 | 38.1 | 1.01~3.00 | 4001~10000 | 2.7 | 10000 | 6.87×10-6 | ||
฿ 8,636.52 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 11 | 10 | 38.1 | 41.3 | 5.01~10.00 | 4001~10000 | 6.3 | 10000 | 2.39 x 10-5 | ||
฿ 8,636.52 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 11 | 11 | 38.1 | 41.3 | 5.01~10.00 | 4001~10000 | 6.3 | 10000 | 2.39 x 10-5 | ||
฿ 8,636.52 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 12 | 11 | 38.1 | 41.3 | 5.01~10.00 | 4001~10000 | 6.3 | 10000 | 2.39 x 10-5 | ||
฿ 13,500.00 | MIP HELI-CAL COUPLING | 1 Piece(s) | 20 Day(s) | 10 | 12 | 12 | 38.1 | 41.3 | 5.01~10.00 | 4001~10000 | 6.3 | 10000 | 2.39 x 10-5 | ||
฿ 8,636.52 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 14 | 10 | 38.1 | 41.3 | 5.01~10.00 | 4001~10000 | 6.3 | 10000 | 2.39 x 10-5 | ||
฿ 8,636.52 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 14 | 12 | 38.1 | 41.3 | 5.01~10.00 | 4001~10000 | 6.3 | 10000 | 2.39 x 10-5 | ||
฿ 8,636.52 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 14 | 14 | 38.1 | 41.3 | 5.01~10.00 | 4001~10000 | 6.3 | 10000 | 2.39 x 10-5 | ||
฿ 8,636.52 | MIP HELI-CAL COUPLING | 1 Piece(s) | 3 Day(s) | 10 | 15 | 15 | 38.1 | 41.3 | 5.01~10.00 | 4001~10000 | 6.3 | 10000 | 2.39 x 10-5 | ||
฿ 16,000.00 | MIP HELI-CAL COUPLING | 1 Piece(s) | 60 Day(s) | 10 | 14 | 12 | 50.8 | 50.8 | 10.01~20.00 | 4001~10000 | 19.5 | 10000 | 9.38 x 10-5 | ||
฿ 10,255.87 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 14 | 14 | 50.8 | 50.8 | 10.01~20.00 | 4001~10000 | 19.5 | 10000 | 9.38 x 10-5 | ||
฿ 10,255.87 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 15 | 15 | 50.8 | 50.8 | 10.01~20.00 | 4001~10000 | 19.5 | 10000 | 9.38 x 10-5 | ||
฿ 10,255.87 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 16 | 14 | 50.8 | 50.8 | 10.01~20.00 | 4001~10000 | 19.5 | 10000 | 9.38 x 10-5 | ||
฿ 10,255.87 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 16 | 16 | 50.8 | 50.8 | 10.01~20.00 | 4001~10000 | 19.5 | 10000 | 9.38 x 10-5 | ||
฿ 2,915.88 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 4 | 4 | 19.1 | 19.1 | 0.05~1.00 | 10001~78000 | 0.8 | 25000 | 7.00×10-7 | ||
฿ 2,915.88 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 5 | 4 | 19.1 | 19.1 | 0.05~1.00 | 10001~78000 | 0.8 | 25000 | 7.00×10-7 | ||
฿ 2,915.88 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 5 | 5 | 19.1 | 19.1 | 0.05~1.00 | 10001~78000 | 0.8 | 25000 | 7.00×10-7 | ||
฿ 2,915.88 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6 | 4 | 19.1 | 19.1 | 0.05~1.00 | 10001~78000 | 0.8 | 25000 | 7.00×10-7 | ||
฿ 2,915.88 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6 | 5 | 19.1 | 19.1 | 0.05~1.00 | 10001~78000 | 0.8 | 25000 | 7.00×10-7 | ||
฿ 2,915.88 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6 | 6 | 19.1 | 19.1 | 0.05~1.00 | 10001~78000 | 0.8 | 25000 | 7.00×10-7 | ||
฿ 2,915.88 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6.35 | 5 | 19.1 | 19.1 | 0.05~1.00 | 10001~78000 | 0.8 | 25000 | 7.00×10-7 | ||
฿ 2,915.88 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6.35 | 6 | 19.1 | 19.1 | 0.05~1.00 | 10001~78000 | 0.8 | 25000 | 7.00×10-7 | ||
฿ 2,915.88 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6.35 | 6.35 | 19.1 | 19.1 | 0.05~1.00 | 10001~78000 | 0.8 | 25000 | 7.00×10-7 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6 | 6 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6.35 | 6.35 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 7 | 7 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 8 | 6 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 8 | 6.35 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 8 | 8 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.5 | 8 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.525 | 8 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.525 | 9.525 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 8 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 9.5 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,759.21 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 9.525 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,571.00 ฿ 2,500.41 | HELI-CAL COUPLING | 1 Piece(s) | 12 Day(s) | 10 | 10 | 10 | 25.4 | 25.4 | 1.01~3.00 | 10001~78000 | 1.8 | 25000 | 2.87×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 8 | 8 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.5 | 8 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.525 | 8 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 9.525 | 9.525 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 8 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 9.5 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 9.525 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 10 | 10 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 11 | 10 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 11 | 11 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 12 | 9.5 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 12 | 10 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 3,990.08 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 12 | 12 | 28.6 | 28.6 | 1.01~3.00 | 10001~78000 | 2.7 | 25000 | 5.16×10-6 | ||
฿ 8,489.99 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 11 | 10 | 38.1 | 38.1 | 5.01~10.00 | 10001~78000 | 6.3 | 25000 | 2.20×10-5 | ||
฿ 8,489.99 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 11 | 11 | 38.1 | 38.1 | 5.01~10.00 | 10001~78000 | 6.3 | 25000 | 2.20×10-5 | ||
฿ 8,489.99 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 12 | 11 | 38.1 | 38.1 | 5.01~10.00 | 10001~78000 | 6.3 | 25000 | 2.20×10-5 | ||
฿ 8,489.99 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 12 | 12 | 38.1 | 38.1 | 5.01~10.00 | 10001~78000 | 6.3 | 25000 | 2.20×10-5 | ||
฿ 8,489.99 | MIP HELI-CAL COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 14 | 10 | 38.1 | 38.1 | 5.01~10.00 | 10001~78000 | 6.3 | 25000 | 2.20×10-5 | ||
฿ 100.00 | MIP HELI-CAL COUPLING | 1 Piece(s) | Quote | 10 | 14 | 12 | 38.1 | 38.1 | 5.01~10.00 | 10001~78000 | 6.3 | 25000 | 2.20×10-5 | ||
฿ 8,489.99 | MIP HELI-CAL COUPLING | 1 Piece(s) | 78 Day(s) | 10 | 14 | 14 | 38.1 | 38.1 | 5.01~10.00 | 10001~78000 | 6.3 | 25000 | 2.20×10-5 |
Loading...
Type | Slit type | Application | Stepping Motor / Encoder | Features | High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 |
Allowable Lateral Misalignment(mm) | 0.15 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Operating Temperature Range(°C) | -40::120 | Allowable Axial Clearance (±)(mm) | 0.15 |
How can we improve?
How can we improve?