1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helical A Model (Part Number)

Helical A Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,928.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Model pursuing low inertia and flexibility.

[Features]
· Completely integrated structure, coupling spiral slits in a columnar material.
· With high strength aluminum alloy and spiral slits, for high rigidity and excellent flexibility at the same time.
· Excellent corrosion resistance with alumite treatment and stainless steel specification, to support usage environment

Part Number
ACRM-050 3-2
ACRM-050 3-3
ACRM-075 3-3
ACRM-075 4-3
ACRM-075 4-4
ACRM-075 5-4
ACRM-075 5-5
ACRM-075 6-4
ACRM-075 6-5
ACRM-075 6-6
ACRM-075 6.35-5
ACRM-075 6.35-6
ACRM-075 6.35-6.35
ACRM-100 6-6
ACRM-100 6.35-6.35
ACRM-100 7-7
ACRM-100 8-6
ACRM-100 8-6.35
ACRM-100 8-7
ACRM-100 8-8
ACRM-100 9.5-8
ACRM-100 9.525-8
ACRM-100 9.525-9.525
ACRM-100 10-6
ACRM-100 10-6.35
ACRM-100 10-8
ACRM-100 10-9.5
ACRM-100 10-9.525
ACRM-100 10-10
ACRM-112 8-6
ACRM-112 8-8
ACRM-112 9.5-8
ACRM-112 9.525-8
ACRM-112 9.525-9.525
ACRM-112 10-8
ACRM-112 10-9.5
ACRM-112 10-9.525
ACRM-112 10-10
ACRM-112 11-10
ACRM-112 11-11
ACRM-112 12-8
ACRM-112 12-9.5
ACRM-112 12-9.525
ACRM-112 12-10
ACRM-112 12-12
ARM-050 3-2
ARM-050 3-3
ARM-075 3-3
ARM-075 4-3
ARM-075 4-4
ARM-075 5-4
ARM-075 5-5
ARM-075 6-5
ARM-075 6.35-5
ARM-075 6.35-6
ARM-075 6.35-6.35
ARM-100 6-6
ARM-100 6.35-6.35
ARM-100 7-7
ARM-100 8-6
ARM-100 8-6.35
ARM-100 8-7
ARM-100 8-8
ARM-100 9.5-8
ARM-100 9.525-8
ARM-100 9.525-9.525
ARM-100 10-6
ARM-100 10-6.35
ARM-100 10-8
ARM-100 10-9.5
ARM-100 10-9.525
ARM-100 10-10
ARM-112 8-6
ARM-112 8-8
ARM-112 9.5-8
ARM-112 9.525-8
ARM-112 9.525-9.525
ARM-112 10-8
ARM-112 10-9.5
ARM-112 10-9.525
ARM-112 10-10
ARM-112 11-10
ARM-112 11-11
ARM-112 12-8
ARM-112 12-9.5
ARM-112 12-9.525
ARM-112 12-10
ARM-112 12-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Moment of Inertia
(kg・m2)

฿ 2,993.56

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 103212.719.10.05~1.004001~100000.3100001.38×10-7

฿ 2,993.56

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 103312.719.10.05~1.004001~100000.3100001.38×10-7

฿ 3,230.79

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 103319.122.90.05~1.004001~100001100008.39×10-7

฿ 3,230.79

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 104319.122.90.05~1.004001~100001100008.39×10-7

฿ 3,230.79

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 104419.122.90.05~1.004001~100001100008.39×10-7

฿ 4,200.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 105419.122.90.05~1.004001~100001100008.39×10-7

฿ 3,230.79

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 105519.122.90.05~1.004001~100001100008.39×10-7

฿ 3,230.79

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 106419.122.90.05~1.004001~100001100008.39×10-7

฿ 3,230.79

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 106519.122.90.05~1.004001~100001100008.39×10-7

฿ 4,500.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 106619.122.90.05~1.004001~100001100008.39×10-7

฿ 4,517.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 106.35519.122.90.05~1.004001~100001100008.39×10-7

฿ 3,230.79

MIP HELI-CAL COUPLING 1 Piece(s) 3 Day(s) 106.35619.122.90.05~1.004001~100001100008.39×10-7

฿ 4,500.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 106.356.3519.122.90.05~1.004001~100001100008.39×10-7

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 106625.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 106.356.3525.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 107725.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 3 Day(s) 108625.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 1086.3525.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 108725.431.81.01~3.004001~100001.6100003.60×10-6

฿ 5,100.00

MIP HELI-CAL COUPLING 1 Piece(s) 60 Day(s) 108825.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 109.5825.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 109.525825.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 109.5259.52525.431.81.01~3.004001~100001.6100003.60×10-6

฿ 5,100.00

MIP HELI-CAL COUPLING 1 Piece(s) 60 Day(s) 1010625.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10106.3525.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 5 Day(s) 1010825.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10109.525.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,608.81

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10109.52525.431.81.01~3.004001~100001.6100003.60×10-6

฿ 4,933.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 10101025.431.81.01~3.004001~100001.6100003.60×10-6

฿ 3,683.70

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 108628.638.11.01~3.004001~100002.3100006.87×10-6

฿ 4,800.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 108828.638.11.01~3.004001~100002.3100006.87×10-6

฿ 3,683.70

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 109.5828.638.11.01~3.004001~100002.3100006.87×10-6

฿ 3,683.70

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 109.525828.638.11.01~3.004001~100002.3100006.87×10-6

฿ 4,800.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 109.5259.52528.638.11.01~3.004001~100002.3100006.87×10-6

฿ 5,183.00

MIP HELI-CAL COUPLING 1 Piece(s) 60 Day(s) 1010828.638.11.01~3.004001~100002.3100006.87×10-6

฿ 3,683.70

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10109.528.638.11.01~3.004001~100002.3100006.87×10-6

฿ 3,683.70

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10109.52528.638.11.01~3.004001~100002.3100006.87×10-6

฿ 6,300.00

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10101028.638.11.01~3.004001~100002.3100006.87×10-6

฿ 3,683.70

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10111028.638.11.01~3.004001~100002.3100006.87×10-6

฿ 3,683.70

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10111128.638.11.01~3.004001~100002.3100006.87×10-6

฿ 3,683.70

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 1012828.638.11.01~3.004001~100002.3100006.87×10-6

฿ 3,683.70

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10129.528.638.11.01~3.004001~100002.3100006.87×10-6

฿ 3,683.70

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10129.52528.638.11.01~3.004001~100002.3100006.87×10-6

฿ 3,683.70

MIP HELI-CAL COUPLING 1 Piece(s) 3 Day(s) 10121028.638.11.01~3.004001~100002.3100006.87×10-6

฿ 4,800.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 10121228.638.11.01~3.004001~100002.3100006.87×10-6

฿ 2,716.67

MIP HELI-CAL COUPLING 1 Piece(s) 60 Day(s) 103212.712.70.05~1.0010001~780000.3250009.20×10-8

฿ 1,928.98

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 103312.712.70.05~1.0010001~780000.3250009.20×10-8

฿ 2,311.33

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 103319.119.10.05~1.0010001~780001250007.02×10-7

฿ 2,311.33

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 104319.119.10.05~1.0010001~780001250007.02×10-7

฿ 2,311.33

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 104419.119.10.05~1.0010001~780001250007.02×10-7

฿ 3,000.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 105419.119.10.05~1.0010001~780001250007.02×10-7

฿ 3,250.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 105519.119.10.05~1.0010001~780001250007.02×10-7

฿ 2,311.33

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 106519.119.10.05~1.0010001~780001250007.02×10-7

฿ 2,311.33

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 106.35519.119.10.05~1.0010001~780001250007.02×10-7

฿ 2,311.33

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 106.35619.119.10.05~1.0010001~780001250007.02×10-7

฿ 2,311.33

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 106.356.3519.119.10.05~1.0010001~780001250007.02×10-7

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 106625.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 106.356.3525.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 107725.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 108625.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 1086.3525.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 108725.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 3,500.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 108825.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 109.5825.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 109.525825.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 109.5259.52525.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 1010625.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10106.3525.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 1010825.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10109.525.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10109.52525.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,695.09

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10101025.425.41.01~3.0010001~780001.6250002.87×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 108628.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 108828.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 109.5828.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 109.525828.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 109.5259.52528.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 1010828.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10109.528.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10109.52528.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,855.48

MIP HELI-CAL COUPLING 1 Piece(s) 3 Day(s) 10101028.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10111028.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10111128.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 1012828.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10129.528.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10129.52528.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 3,967.00

MIP HELI-CAL COUPLING 1 Piece(s) Quote 10121028.628.61.01~3.0010001~780002.3250005.16×10-6

฿ 2,847.35

MIP HELI-CAL COUPLING 1 Piece(s) 15 Day(s) 10121228.628.61.01~3.0010001~780002.3250005.16×10-6

Loading...

  1. 1

Basic Information

Type Slit type Application Stepping Motor / Encoder Features High accuracy / High durability / Backlash 0 / Low Inertia Moment
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Aluminum Allowable Angular Misalignment(deg) 5
Allowable Lateral Misalignment(mm) 0.25 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40
Operating Temperature Range(°C) -40::120 Allowable Axial Clearance (±)(mm) 0.25