(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Mini Flexible Shaft Coupling BAUMANN MINI FLEX ZG/LM model.
· The LM model uses an aluminum alloy as the hub material and stainless steel for the coil spring.
· The ZG model uses a zinc alloy as the hub material and steel wire for the coil spring.
· Hexagon head set screw material for ZG/LM is Alloy steel use surface finishing is black coating.
· Application: Encoder, Stepping Motor.
· Standard bore-drilled products do not have keyways.
· Allows angular deflection up to 14°
· Operating Temperature Range: -40 to 120 °C
Part Number |
---|
LM-14 10-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,403.60 | MIP BAUMANN FLEX COUPLING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 10 | 26 | 50 | 1.01~3.00 | - | 4001~10000 | Aluminum | 2 | 8 | 3 | 1.1~3.0 | 6000 | 1 | 7.65×10-6 |
Loading...
Type | Bellows Type | Application | Stepping Motor / Encoder | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Product Category | Coupling body | Operating Temperature Range(°C) | -40::120 |
How can we improve?
How can we improve?