1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center flex CF-X (CF-X-001-O1)

MIP CENTALEX COUPLING

Center flex CF-X (CF-X-001-O1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A type of coupling that can absorb and alleviate shock and vibrations. A type that uses nylon resin for the element.

[Features]
· Uses a high quality, special plastic material (Zytec) as the buffering material.
· Hard in the torsional direction, and has excellent flexibility in the rotational and axial directions.
· Requires almost no maintenance.
· Short in the axial direction to save space.
· The axial direction bolt can be removed to completely separate the power.
· Dropout can be achieved without moving the machinery when using the type OG.
· There is no backlash due to the uniform rotation.

Part Number
CF-X-001-O1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Torque Range
(N·m)
O.D.
(φ)
Full Length
(mm)
Main Body Material Allowable Torque
(N·m)
Maximum Rotation Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg·m2)
Allowable Angular Misalignment Detail
(deg)

฿ 2,670.14

MIP CENTALEX COUPLING 1 Piece(s) 14 Day(s) 10.01~20.00--Steel151000010.5--

Loading...

  1. 1

Basic Information

Feature High torsional rigidity / High accuracy / Vibration Absorption / Shaft hole Unfinished Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.1 Max. Rotational Speed Range(r/min) 4001~10000
Operating Temperature Range(°C) -30::90 Buffer Part Material Nylon Resin

Frequently Asked Questions (FAQ)

Question: What do we need to know about the effect of heat on rubber couplings and their maintenance?
Answer: When heat is applied to natural rubber, its surface oil disappears and the rubber loses elasticity and hardens. The hardening process varies by temperature; the heat on CF-A used within an engine housing will harden the rubber from the surface, and when the torque is applied, the crack then starts from the hardened layer and further the damage. As a maintenance guideline, replacement is recommended when the rubber hardness reaches roughly 15 Hs before use.