1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Center Flex CF-B (Part Number)

MIP CENTALEX COUPLING

Center Flex CF-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,060.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large special coupling that dampens and absorbs shocks and vibrations.
[Features]
· A type that uses resin (polyurethane, polyester) for the element . Long lifespan.
· Has an excellent vibration and shock absorption as motion is transmitted by a highly elastic element. Reduced noise.
· The polyester resin has excellent heat-resistance, cold-resistance and at least twice the torsional rigidity of polyurethane resin.
· Requires almost no maintenance. Motion is transmitted smoothly even if there is a misalignment between the 2 shafts.
· Easy to install and remove due to a compact and simple design with only a cushioning material inserted between the 2 hubs.
· Maintenance of the entire equipment is easy.
[Applications]
· Ideal for electric motors and pumps as well as the general industrial machines.

Part Number
CF-B-100-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Torque Range
(N·m)
O.D.
(φ)
Full Length
(mm)
Allowable Torque
(N·m)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Maximum Rotation Speed
(r/min)
Max. Rotational Speed Range
(r/min)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg·m2)
Operating Temperature Range
(°C)
Buffer Part Material

฿ 4,143.00

MIP CENTALEX COUPLING 1 Piece(s) 6 Day(s) 100~Less than 50098901700.21~0.400.375004001~100000.51.34×10-3-40~120[Others] Polyester Resin

Loading...

  1. 1

Basic Information

Feature High durability / Vibration Absorption / Shaft hole Unfinished Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard
Main Body Material Steel Allowable Axial Clearance (±)(mm) 1