(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Large special coupling that dampens and absorbs shocks and vibrations.
[Features]
· A type that uses resin (polyurethane, polyester) for the element . Long lifespan.
· Has an excellent vibration and shock absorption as motion is transmitted by a highly elastic element. Reduced noise.
· The polyester resin has excellent heat-resistance, cold-resistance and at least twice the torsional rigidity of polyurethane resin.
· Requires almost no maintenance. Motion is transmitted smoothly even if there is a misalignment between the 2 shafts.
· Easy to install and remove due to a compact and simple design with only a cushioning material inserted between the 2 hubs.
· Maintenance of the entire equipment is easy.
[Applications]
· Ideal for electric motors and pumps as well as the general industrial machines.
Part Number |
---|
CF-B-120-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Allowable Torque Range (N·m) | O.D. (φ) | Full Length (mm) | Allowable Torque (N·m) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Maximum Rotation Speed (r/min) | Max. Rotational Speed Range (r/min) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg·m2) | Operating Temperature Range (°C) | Buffer Part Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,917.00 | MIP CENTALEX COUPLING | 1 Piece(s) | Quote | 100~Less than 500 | 120 | 106 | 350 | 0.21~0.40 | 0.3 | 6000 | 4001~10000 | 0.5 | 3.34×10-3 | -40~120 | [Others] Polyester Resin |
Loading...
Feature | High durability / Vibration Absorption / Shaft hole Unfinished | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard |
---|---|---|---|---|---|
Main Body Material | Steel | Allowable Axial Clearance (±)(mm) | 1 |
Please check the type/dimensions/specifications of the part CF-B-120-H in the Center Flex CF-B series.
Part Number |
---|
CF-B-080 |
CF-B-080-H |
CF-B-100 |
CF-B-100-H |
CF-B-120 |
CF-B-165-H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Allowable Torque Range (N·m) | O.D. (φ) | Full Length (mm) | Allowable Torque (N·m) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Maximum Rotation Speed (r/min) | Max. Rotational Speed Range (r/min) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg·m2) | Operating Temperature Range (°C) | Buffer Part Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,059.48 | 1 Piece(s) | 5 Day(s) | 50.01~100.00 | 76 | 66 | 60 | 0.41~1.0 | 0.5 | 9000 | 4001~10000 | 1 | 3.39×10-4 | -40~80 | Polyurethane Resin | ||
฿ 7,500.00 | 1 Piece(s) | 20 Day(s) | 50.01~100.00 | 76 | 66 | 85 | 0.21~0.40 | 0.3 | 9000 | 4001~10000 | 0.5 | 3.39×10-4 | -40~120 | [Others] Polyester Resin | ||
฿ 3,798.32 | 1 Piece(s) | 21 Day(s) | 100~Less than 500 | 98 | 9 | 120 | 0.41~1.0 | 0.5 | 7500 | 4001~10000 | 1 | 1.34×10-3 | -40~80 | Polyurethane Resin | ||
฿ 4,143.00 | 1 Piece(s) | 6 Day(s) | 100~Less than 500 | 98 | 90 | 170 | 0.21~0.40 | 0.3 | 7500 | 4001~10000 | 0.5 | 1.34×10-3 | -40~120 | [Others] Polyester Resin | ||
฿ 21,850.00 | 1 Piece(s) | 12 Day(s) | 100~Less than 500 | 120 | 106 | 250 | 0.41~1.0 | 0.5 | 6000 | 4001~10000 | 1 | 3.34×10-3 | -40~80 | Polyurethane Resin | ||
฿ 14,034.14 | 1 Piece(s) | 9 Day(s) | 500~Less than 1000 | 165 | 138 | 850 | 0.21~0.40 | 0.3 | 4000 | 2001~4000 | 0.5 | 1.78×10-2 | -40~120 | [Others] Polyester Resin |
How can we improve?
How can we improve?