1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Spa Flex AL (Part Number)

MIP SPRFLEX COUPLING

Spa Flex AL
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 129.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Type using aluminum alloy for hub material and weight reduction, and employing nitrile rubber as buffer material.

[Features]
· Simple structure composed of two hubs and cushioning material (spider), uses aluminum alloy for hub, and lightweight.
· Coupling can be connected / separated only by moving in the axial direction.
· Because aluminum alloy is used for hub material, it is light weight with low inertia.

Part Number
AL-110 28H-28H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

฿ 5,745.44

MIP SPRFLEX COUPLING 1 Piece(s) 23 Day(s) 1028288511020.01~50.00Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~4000Aluminum5010.30.21~0.4040000.71.43×10-3Shaft hole addedKeyway + Tap holed1, d2: new JIS

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Stepping Motor Product Category Coupling body
Buffer Material Nitrile Rubber Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part AL-110 28H-28H in the Spa Flex AL series.

Products with similar specification

Part Number
AL-035 7-7
AL-035 7-8
AL-050
AL-110 28H-30H
AL-110 28H-32H
AL-110 28H-35H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

฿ 1,623.05

1 Piece(s) 23 Day(s) 107716.120.50.05~1.00Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum0.50.50.10.02~0.2180000~+0.30.38×10-6Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

฿ 1,623.05

1 Piece(s) 23 Day(s) 107816.120.50.05~1.00Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum0.50.50.10.02~0.2180000~+0.30.38×10-6Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

฿ 548.32

1 Piece(s) Same day 10--2743.21.01~3.00Vibration Absorption / Shaft hole UnfinishedAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1.510.20.02~0.2120000.55.10×10-6---

฿ 5,745.44

1 Piece(s) 23 Day(s) 1028308511020.01~50.00Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~4000Aluminum5010.30.21~0.4040000.71.43×10-3Shaft hole addedKeyway + Tap holed1, d2: new JIS

฿ 5,745.44

1 Piece(s) 23 Day(s) 1028328511020.01~50.00Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~4000Aluminum5010.30.21~0.4040000.71.43×10-3Shaft hole addedKeyway + Tap holed1, d2: new JIS

฿ 5,745.44

1 Piece(s) 23 Day(s) 1028358511020.01~50.00Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~4000Aluminum5010.30.21~0.4040000.71.43×10-3Shaft hole addedKeyway + Tap holed1, d2: new JIS