(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type using aluminum alloy for hub material and weight reduction, and employing nitrile rubber as buffer material.
[Features]
· Simple structure composed of two hubs and cushioning material (spider), uses aluminum alloy for hub, and lightweight.
· Coupling can be connected / separated only by moving in the axial direction.
· Because aluminum alloy is used for hub material, it is light weight with low inertia.
Part Number |
---|
AL-110 22H-40H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,745.44 | MIP SPRFLEX COUPLING | 1 Piece(s) | 23 Day(s) | 10 | 22 | 40 | 85 | 110 | 20.01~50.00 | Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | Aluminum | 50 | 1 | 0.3 | 0.21~0.40 | 4000 | 0.7 | 1.43×10-3 | Shaft hole added | Keyway + Tap hole | d1, d2: new JIS |
Loading...
Type | Jaw Type | Application | Standard / Stepping Motor | Product Category | Coupling body |
---|---|---|---|---|---|
Buffer Material | Nitrile Rubber | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part AL-110 22H-40H in the Spa Flex AL series.
Part Number |
---|
AL-035 7-7 |
AL-035 7-8 |
AL-050 |
AL-110 22H-42H |
AL-110 22H-45H |
AL-110 22H-48H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,623.05 | 1 Piece(s) | 23 Day(s) | 10 | 7 | 7 | 16.1 | 20.5 | 0.05~1.00 | Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 0.5 | 0.5 | 0.1 | 0.02~0.2 | 18000 | 0~+0.3 | 0.38×10-6 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
฿ 1,623.05 | 1 Piece(s) | 23 Day(s) | 10 | 7 | 8 | 16.1 | 20.5 | 0.05~1.00 | Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 0.5 | 0.5 | 0.1 | 0.02~0.2 | 18000 | 0~+0.3 | 0.38×10-6 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
฿ 548.32 | 1 Piece(s) | Same day | 10 | - | - | 27 | 43.2 | 1.01~3.00 | Vibration Absorption / Shaft hole Unfinished | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 1.5 | 1 | 0.2 | 0.02~0.2 | 12000 | 0.5 | 5.10×10-6 | - | - | - | ||
฿ 5,745.44 | 1 Piece(s) | 23 Day(s) | 10 | 22 | 42 | 85 | 110 | 20.01~50.00 | Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | Aluminum | 50 | 1 | 0.3 | 0.21~0.40 | 4000 | 0.7 | 1.43×10-3 | Shaft hole added | Keyway + Tap hole | d1, d2: new JIS | ||
฿ 5,745.44 | 1 Piece(s) | 23 Day(s) | 10 | 22 | 45 | 85 | 110 | 20.01~50.00 | Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | Aluminum | 50 | 1 | 0.3 | 0.21~0.40 | 4000 | 0.7 | 1.43×10-3 | Shaft hole added | Keyway + Tap hole | d1, d2: new JIS | ||
฿ 5,745.44 | 1 Piece(s) | 23 Day(s) | 10 | 22 | 48 | 85 | 110 | 20.01~50.00 | Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | Aluminum | 50 | 1 | 0.3 | 0.21~0.40 | 4000 | 0.7 | 1.43×10-3 | Shaft hole added | Keyway + Tap hole | d1, d2: new JIS |
How can we improve?
How can we improve?