(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Element hardness 97JIS A used, designed to use preliminary compression with no backlash. Supports a wide range of applications, from simple servo to general purpose motor with high torque.
[Features]
· Polyurethane elastomer used for element. So, the transmission torque is more than twice that of conventional jaw coupling.
· Design to distribute pre-compression, and so can be used with no backlash. (ALS-Y/R type)
· Power transmission through polyurethane elastomer with rubber elastic force. It has excellent vibration and impact absorption.
Part Number |
---|
ALS-105-R-55H-55H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,628.38 | MIP STARFLEX COUPLING | 1 Piece(s) | 23 Day(s) | 10 | 55 | 55 | 105 | 140 | 500~Less than 1000 | High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 525 | 1 | 0.15 | 0.02~0.2 | 4500 | -0.9~+2.0 | 3.72×10-3 | Shaft hole processed products | Keyway + Tap hole | d1, d2: new JIS |
Loading...
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Product Category | Coupling body |
---|---|---|---|---|---|
Buffer Material | Polyurethane Resin | Operating Temperature Range(°C) | -30::80 |
Please check the type/dimensions/specifications of the part ALS-105-R-55H-55H in the Star Flex ALS-R series.
Part Number |
---|
ALS-014-R-3-5 |
ALS-014-R-3-6 |
ALS-014-R-3-6.35 |
ALS-105-R-55H-55N |
ALS-105-R-55H-60H |
ALS-105-R-55H-60N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 740.90 | 1 Piece(s) | 23 Day(s) | 10 | 3 | 5 | 14 | 22 | 1.01~3.00 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
฿ 740.90 | 1 Piece(s) | 23 Day(s) | 10 | 3 | 6 | 14 | 22 | 1.01~3.00 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
฿ 740.90 | 1 Piece(s) | 23 Day(s) | 10 | 3 | 6.35 | 14 | 22 | 1.01~3.00 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole + tap hole included | d1, d2: old JIS (2-type) | ||
฿ 8,628.38 | 1 Piece(s) | 23 Day(s) | 10 | 55 | 55 | 105 | 140 | 500~Less than 1000 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 525 | 1 | 0.15 | 0.02~0.2 | 4500 | -0.9~+2.0 | 3.72×10-3 | Shaft hole processed products | Keyway + Tap hole | d1: new JIS / d2: new standard motor compatible | ||
฿ 8,628.38 | 1 Piece(s) | 23 Day(s) | 10 | 55 | 60 | 105 | 140 | 500~Less than 1000 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 525 | 1 | 0.15 | 0.02~0.2 | 4500 | -0.9~+2.0 | 3.72×10-3 | Shaft hole processed products | Keyway + Tap hole | d1, d2: new JIS | ||
฿ 8,628.38 | 1 Piece(s) | 23 Day(s) | 10 | 55 | 60 | 105 | 140 | 500~Less than 1000 | High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 525 | 1 | 0.15 | 0.02~0.2 | 4500 | -0.9~+2.0 | 3.72×10-3 | Shaft hole processed products | Keyway + Tap hole | d1: new JIS / d2: new standard motor compatible |
How can we improve?
How can we improve?