1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Star Flex ALS-R (Part Number)

MIP STARFLEX COUPLING

Star Flex ALS-R
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 147.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Element hardness 97JIS A used, designed to use preliminary compression with no backlash. Supports a wide range of applications, from simple servo to general purpose motor with high torque.

[Features]
· Polyurethane elastomer used for element. So, the transmission torque is more than twice that of conventional jaw coupling.
· Design to distribute pre-compression, and so can be used with no backlash. (ALS-Y/R type)
· Power transmission through polyurethane elastomer with rubber elastic force. It has excellent vibration and impact absorption.

Part Number
ALS-080-R-35-38H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

฿ 5,334.85

MIP STARFLEX COUPLING 1 Piece(s) 23 Day(s) 10353880114100~Less than 500High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum32510.10.02~0.260000~+1.81.06×10-3Shaft hole processed productsKeyway + Tap holed1: old JIS (2-type) / d2: new JIS

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Product Category Coupling body
Buffer Material Polyurethane Resin Operating Temperature Range(°C) -30::80

Please check the type/dimensions/specifications of the part ALS-080-R-35-38H in the Star Flex ALS-R series.

Products with similar specification

Part Number
ALS-014-R-3-5
ALS-014-R-3-6
ALS-014-R-3-6.35
ALS-080-R-35-38N
ALS-080-R-35-40
ALS-080-R-35-40H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

฿ 740.90

1 Piece(s) 23 Day(s) 103514221.01~3.00High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

฿ 740.90

1 Piece(s) 23 Day(s) 103614221.01~3.00High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

฿ 740.90

1 Piece(s) 23 Day(s) 1036.3514221.01~3.00High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole + tap hole includedd1, d2: old JIS (2-type)

฿ 5,334.85

1 Piece(s) 23 Day(s) 10353880114100~Less than 500High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum32510.10.02~0.260000~+1.81.06×10-3Shaft hole processed productsKeyway + Tap holed1: old JIS (2-type) / d2: new standard motor compatible

฿ 5,334.85

1 Piece(s) 23 Day(s) 10354080114100~Less than 500High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum32510.10.02~0.260000~+1.81.06×10-3Shaft hole processed productsKeyway + Tap holed1, d2: old JIS (2-type)

฿ 5,334.85

1 Piece(s) 23 Day(s) 10354080114100~Less than 500High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum32510.10.02~0.260000~+1.81.06×10-3Shaft hole processed productsKeyway + Tap holed1: old JIS (2-type) / d2: new JIS