1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Schmitt NSS DL model

Schmitt NSS DL model
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34,557.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A shaft off-center fitting that uses link clamp motion.

[Features]
· Can be driven when rotation is stopped or when there is a load operation and the driven shaft can be freely driven within the displacement range.
· Can absorb the drive and the oscillation in the radial direction on the driven side.
· Can be shortened in the axial direction by combining conventional universal joints and splines and obtain a large eccentricity.
· There is almost no angular velocity, torque transmission fluctuation, or backlash.

Part Number
NSS 7.3.7SALE
NSS 7.7.9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N·m)
O.D.
(φ)
Allowable Torque
(N·m)
Allowable Lateral Misalignment
(mm)
Maximum Rotation Speed
(r/min)
Moment of Inertia
(kg·m2)

฿ 34,557.77

฿ 18,764.87

SCHOMIDT COUPLING 1 Piece(s) Same day 1020.01~50.0070493430009.03×10-4

฿ 38,242.68

SCHOMIDT COUPLING 1 Piece(s) 29 Day(s) 1050.01~100.0092686625002.69×10-3

Loading...

  1. 1

Basic Information

Feature Shaft hole Unfinished Allowable Misalignment Eccentricity / Axial Misalignment Application Standard
Full Length(mm) 74 Main Body Material Steel Allowable Lateral Misalignment Range(mm) 5.1~100
Max. Rotational Speed Range(r/min) 2001~4000 Allowable Axial Clearance (±)(mm) 1 Operating Temperature Range(°C) -10::60

Frequently Asked Questions (FAQ)

Question: Can the product be used outdoors?
Answer: NSS is not water-resistant. Do not use outdoors.