1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Servo flexible, SFS (Part Number)

MIP SERVOFLEX COUPLING

Servo flexible, SFS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,702.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Using carbon steel for the main body material, with very precise adjustment and high rigidity.

[Features]
· Torsional rigidity is extremely high, accurate shaft rotation, super precision control is possible.
· Since all power transmission is transmitted by friction coupling, there is no backlash.
· SFS-SS/ DS type is shipped from the factory as an assembled finished product.

Part Number
SFS-10W-35M-35M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
The size of the tapered adapter
(mm)
Shaft Hole Specifications Shaft hole finished Keyway Standard Allowable Angular Misalignment Detail
(deg)

฿ 21,084.40

MIP SERVOFLEX COUPLING 1 Piece(s) 14 Day(s) 103535104119.6100~Less than 500High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia MomentAngular Misalignment / Eccentricity / Axial Misalignment4001~1000025020.50.41~1.050002.83.70×10-3----1 (one side)

Loading...

  1. 1

Basic Information

Type Type of Flat Springs Application Servo Motor Body Material Steel
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -30::120