1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Servo flexible, SFS (Part Number)

SERVOFLEX COUPLING

Servo flexible, SFS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,702.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Using carbon steel for the main body material, with very precise adjustment and high rigidity.

[Features]
· Torsional rigidity is extremely high, accurate shaft rotation, super precision control is possible.
· Since all power transmission is transmitted by friction coupling, there is no backlash.
· SFS-SS/ DS type is shipped from the factory as an assembled finished product.

Part Number
SFS-09S 24H-35H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
The size of the tapered adapter
(mm)
Shaft Hole Specifications Shaft hole finished Keyway Standard Allowable Angular Misalignment Detail
(deg)

฿ 9,595.78

฿ 5,119.35

SERVOFLEX COUPLING 1 Piece(s) Same day 1024359468100~Less than 500High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia MomentAngular Misalignment / Axial Misalignment10001~780001801--150001.21.60×10-3-Shaft hole processed productsKeyway + Tap holed1, d2: new JIS-

Loading...

  1. 1

Basic Information

Type Type of Flat Springs Application Servo Motor Body Material Steel
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -30::120

Please check the type/dimensions/specifications of the part SFS-09S 24H-35H in the Servo flexible, SFS series.

Products with similar specification

Part Number
SFS-05W
SFS-06G-12M-11C
SFS-06G-12M-12M
SFS-09S 30H-30H
SFS-09S-25M-25M
SFS-09S-25M-28M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
The size of the tapered adapter
(mm)
Shaft Hole Specifications Shaft hole finished Keyway Standard Allowable Angular Misalignment Detail
(deg)

฿ 10,027.38

1 Piece(s) 8 Day(s) 10--565810.01~20.00High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0 / Shaft hole UnfinishedAngular Misalignment / Eccentricity / Axial Misalignment4001~100002020.20.02~0.2100001.20.14×10-3----1 (one side)

฿ 15,347.63

1 Piece(s) 18 Day(s) 1012-6890.820.01~50.00High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment4001~100004020.50.41~1.050001.60.54 x 10-311---1 (one side)

฿ 15,347.63

1 Piece(s) 18 Day(s) 1012126895.620.01~50.00High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0Angular Misalignment / Eccentricity / Axial Misalignment4001~100004020.50.41~1.050001.60.55×10-3----1 (one side)

฿ 8,714.86

1 Piece(s) Same day 1030309468100~Less than 500High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0Angular Misalignment / Axial Misalignment10001~780001801--150001.21.60×10-3-Shaft hole processed productsKeyway + Tap holed1, d2: new JIS-

฿ 12,516.50

1 Piece(s) 14 Day(s) 1025259477.6100~Less than 500High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0Angular Misalignment / Axial Misalignment4001~100001801--50001.21.80×10-3-----

฿ 12,516.50

1 Piece(s) 29 Day(s) 1025289477.6100~Less than 500High Torque / High torsional rigidity / High durability / High accuracy / Low Inertia Moment / Backlash 0Angular Misalignment / Axial Misalignment4001~100001801--50001.21.80×10-3-----