(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Using carbon steel for the main body material, with very precise adjustment and high rigidity.
[Features]
· Torsional rigidity is extremely high, accurate shaft rotation, super precision control is possible.
· Since all power transmission is transmitted by friction coupling, there is no backlash.
· SFS-SS/ DS type is shipped from the factory as an assembled finished product.
Part Number |
---|
SFS-06G-12M-14M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | The size of the tapered adapter (mm) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard | Allowable Angular Misalignment Detail (deg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,347.63 | MIP SERVOFLEX COUPLING | 1 Piece(s) | 18 Day(s) | 10 | 12 | 14 | 68 | 95.6 | 20.01~50.00 | High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 40 | 2 | 0.5 | 0.41~1.0 | 5000 | 1.6 | 0.55×10-3 | - | - | - | - | 1 (one side) |
Loading...
Type | Type of Flat Springs | Application | Servo Motor | Body Material | Steel |
---|---|---|---|---|---|
Product Category | Coupling body | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -30::120 |
How can we improve?
How can we improve?