(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Large type metal plate spring coupling.
Structural drawing of SFH S
Structural drawing of SFH G
Structural drawing of SFH S-□K-□K
Structural drawing of SFH G-□K-□K
Drawing of SFH-□S
(Unit: mm)
Model | d1, d2 | D | N | L | LF | S | F | K | M | ||
---|---|---|---|---|---|---|---|---|---|---|---|
Pilot hole | Minimum | Maximum | |||||||||
SFH-150S | 20 | 22 | 70 | 152 | 104 | 101 | 45 | 11 | 5 | 94 | 6-M8 × 36 |
SFH-170S | 25 | 28 | 80 | 178 | 118 | 124 | 55 | 14 | 6 | 108 | 6-M10 × 45 |
SFH-190S | 30 | 32 | 85 | 190 | 126 | 145 | 65 | 15 | 10 | 116 | 6-M12 × 54 |
SFH-210S | 35 | 38 | 90 | 210 | 130 | 165 | 75 | 15 | 8 | 124 | 6-M16 × 60 |
SFH-220S | 45 | 48 | 100 | 225 | 144 | 200 | 90 | 20 | -2 | 132 | 6-M16 × 60 |
SFH-260S | 50 | 55 | 115 | 262 | 166 | 223 | 100 | 23 | 11 | 150 | 6-M20 × 80 |
Drawing of SFH-□S-□K-□K
(Unit: mm)
Model | D | L | d1, d2 | N1·N2 | LF | S | C | K | M | M1 | M2 |
---|---|---|---|---|---|---|---|---|---|---|---|
SFH-150S | 152 | 157 | 38·40·42·45·50 | 108 | 65 | 11 | 8 | 94 | 6-M8 × 36 | 6-M8 × 60 | 3-M8 |
55·56·60·65·70 | 128 | ||||||||||
SFH-170S | 178 | 160 | 38·40·42·45·50 | 108 | 65 | 14 | 8 | 108 | 6-M10 × 45 | 6-M8 × 60 | 3-M8 |
55·56·60·65·70 | 128 | ||||||||||
75·80 | 148 | ||||||||||
SFH-190S | 190 | 175 | 38·40·42·45·50 | 108 | 70 | 15 | 10 | 116 | 6-M12 × 54 | 6-M10 × 65 | 3-M10 |
55·56·60·65·70 | 128 | ||||||||||
75·80·85 | 148 | ||||||||||
SFH-210S | 210 | 181 | 38·40·42·45·50 | 108 | 73 | 15 | 10 | 124 | 6-M16 × 60 | 6-M10 × 65 | 3-M10 |
55·56·60·65·70 | 128 | ||||||||||
75·80·85·90 | 148 |
Drawing of SFH-□S-□K-□K
(Unit: mm)
Model | d1, d2 | D | N | L | LF | LS | S | F | K | M | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Pilot hole | Minimum | Maximum | ||||||||||
SFH-150G | 20 | 22 | 70 | 152 | 104 | 182 | 45 | 70 | 11 | 5 | 94 | 12-M8 × 36 |
SFH-170G | 25 | 28 | 80 | 178 | 118 | 218 | 55 | 80 | 14 | 6 | 108 | 12-M10 × 45 |
SFH-190G | 30 | 32 | 85 | 190 | 126 | 260 | 65 | 100 | 15 | 10 | 116 | 12-M12 × 54 |
SFH-210G | 35 | 38 | 90 | 210 | 130 | 290 | 75 | 110 | 15 | 8 | 124 | 12-M16 × 60 |
SFH-220G | 45 | 48 | 100 | 225 | 144 | 335 | 90 | 115 | 20 | -2 | 132 | 12-M16 × 60 |
SFH-260G | 50 | 55 | 115 | 262 | 166 | 391 | 100 | 145 | 23 | 11 | 150 | 12-M20 × 80 |
Drawing of SFH-□G-□K-□K
(Unit: mm)
Model | D | L | d1, d2 | N1·N2 | LF | LS | S | C | K | M | M1 | M2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SFH-150G | 152 | 238 | 38·40·42·45·50 | 108 | 65 | 70 | 11 | 8 | 94 | 12-M8 × 36 | 6-M8 × 60 | 3-M8 |
55·56·60·65·70 | 128 | |||||||||||
SFH-170G | 178 | 254 | 38·40·42·45·50 | 108 | 65 | 80 | 14 | 8 | 108 | 12-M10 × 45 | 6-M8 × 60 | 3-M8 |
55·56·60·65·70 | 128 | |||||||||||
75·80 | 148 | |||||||||||
SFH-190G | 190 | 290 | 38·40·42·45·50 | 108 | 70 | 100 | 15 | 10 | 116 | 12-M12 × 54 | 6-M10 × 65 | 3-M10 |
55·56·60·65·70 | 128 | |||||||||||
75·80·85 | 148 | |||||||||||
SFH-210G | 210 | 306 | 38·40·42·45·50 | 108 | 73 | 110 | 15 | 10 | 124 | 12-M16 × 60 | 6-M10 × 65 | 3-M10 |
55·56·60·65·70 | 128 | |||||||||||
75·80·85·90 | 148 |
Part Number |
---|
SFH-170G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Allowable Angular Misalignment Detail (deg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 60,048.35 | MIP SERVOFLEX COUPLING | 1 Piece(s) | 19 Day(s) | 10 | 178 | 218 | 1000~Less than 5000 | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 1300 | 2 | 1.6 | 1.1~3.0 | 5100 | 1 | 51.24×10-3 | 1 (one side) |
Loading...
Type | Type of Flat Springs | Application | Servo Motor | Features | High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Shaft hole Unfinished |
---|---|---|---|---|---|
Body Material | Steel | Product Category | Coupling body | Disc Material | Stainless Steel |
Operating Temperature Range(°C) | -30::120 |
How can we improve?
How can we improve?