(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· SFC Model for Servo Coupling
· Application: Servo Motor / Stepping Motor / Encoder.
· Body material: Using aluminum clad in a clear anodized finish.
· Disc members are made of 304 stainless steels.
· Single and double element configurations are available.
· Bores can be configured with clamp, taper-lock, or keyed styles.
· Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
· Maximum allowable torque: 250 Nm.
· Bore size range: 3 mm to 45mm.
· Backlash: Zero.
· Operating Temperature Range: -30 to 100 °C
· Couplings are precisely assembled using high strength, corrosion resistant fasteners.
Part Number |
---|
SFC-060DA2-18B-18B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | The size of the tapered adapter (mm) | Keyway Standard | Disc Specifications | Allowable Angular Misalignment Detail (deg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,318.30 | MIP SERVOFLEX COUPLING | 1 Piece(s) | 23 Day(s) | 10 | 18 | 18 | 68 | 73.3 | 50.01~100.00 | 60 | 2 | 0.34 | 0.21~0.40 | 10000 | 0.45 | 256.6×10-6 | - | - | Double | 1 (one side) |
Loading...
Type | Type of Flat Springs | Application | Servo Motor / Stepping Motor / Encoder | Features | High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Small |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Product Category | Coupling body | Disc Material | Stainless Steel | Operating Temperature Range(°C) | -30::100 |
Please check the type/dimensions/specifications of the part SFC-060DA2-18B-18B in the Servo Flex SFC series.
Part Number |
---|
SFC-005DA2-3B-4B |
SFC-005DA2-3B-5B |
SFC-005DA2-3B-6B |
SFC-060DA2-18B-19B |
SFC-060DA2-18B-20B |
SFC-060DA2-18B-22B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | The size of the tapered adapter (mm) | Keyway Standard | Disc Specifications | Allowable Angular Misalignment Detail (deg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,706.75 | 1 Piece(s) | 6 Day(s) | 10 | 3 | 4 | 16 | 23.2 | 0.05~1.00 | 0.6 | 1 | 0.05 | 0.02~0.2 | 10000 | 0.05 | 0.37×10-6 | - | - | Double | 0.5 (one side) | ||
฿ 2,706.91 | 1 Piece(s) | 6 Day(s) | 10 | 3 | 5 | 16 | 23.2 | 0.05~1.00 | 0.6 | 1 | 0.05 | 0.02~0.2 | 10000 | 0.05 | 0.37×10-6 | - | - | Double | 0.5 (one side) | ||
฿ 2,707.06 | 1 Piece(s) | 6 Day(s) | 10 | 3 | 6 | 16 | 23.2 | 0.05~1.00 | 0.6 | 1 | 0.05 | 0.02~0.2 | 10000 | 0.05 | 0.37×10-6 | - | - | Double | 0.5 (one side) | ||
฿ 7,318.30 | 1 Piece(s) | 23 Day(s) | 10 | 18 | 19 | 68 | 73.3 | 50.01~100.00 | 60 | 2 | 0.34 | 0.21~0.40 | 10000 | 0.45 | 256.6×10-6 | - | - | Double | 1 (one side) | ||
฿ 7,318.30 | 1 Piece(s) | 23 Day(s) | 10 | 18 | 20 | 68 | 73.3 | 50.01~100.00 | 60 | 2 | 0.34 | 0.21~0.40 | 10000 | 0.45 | 256.6×10-6 | - | - | Double | 1 (one side) | ||
฿ 7,318.30 | 1 Piece(s) | 12 Day(s) | 10 | 18 | 22 | 68 | 73.3 | 50.01~100.00 | 60 | 2 | 0.34 | 0.21~0.40 | 10000 | 0.45 | 256.6×10-6 | - | - | Double | 1 (one side) |
How can we improve?
How can we improve?