1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Servo Flex SFC (Part Number)

MIP SERVOFLEX COUPLING

Servo Flex SFC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,900.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

· SFC Model for Servo Coupling
· Application: Servo Motor / Stepping Motor / Encoder.
· Body material: Using aluminum clad in a clear anodized finish.
· Disc members are made of 304 stainless steels.
· Single and double element configurations are available.
· Bores can be configured with clamp, taper-lock, or keyed styles.
· Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
· Maximum allowable torque: 250 Nm.
· Bore size range: 3 mm to 45mm.
· Backlash: Zero.
· Operating Temperature Range: -30 to 100 °C
· Couplings are precisely assembled using high strength, corrosion resistant fasteners.

Part Number
SFC-050SA2-17B-20B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
The size of the tapered adapter
(mm)
Keyway Standard Disc Specifications Allowable Angular Misalignment Detail
(deg)

฿ 4,114.80

MIP SERVOFLEX COUPLING 1 Piece(s) 23 Day(s) 1017205643.420.01~50.002510.020.02~0.2100000.476.26×10-6--Single-

Loading...

  1. 1

Basic Information

Type Type of Flat Springs Application Servo Motor / Stepping Motor / Encoder Features High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment / Small
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -30::100

Please check the type/dimensions/specifications of the part SFC-050SA2-17B-20B in the Servo Flex SFC series.

Products with similar specification

Part Number
SFC-005DA2-3B-4B
SFC-005DA2-3B-5B
SFC-005DA2-3B-6B
SFC-050SA2-17B-22B
SFC-050SA2-17B-24B
SFC-050SA2-17B-25B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
The size of the tapered adapter
(mm)
Keyway Standard Disc Specifications Allowable Angular Misalignment Detail
(deg)

฿ 2,706.75

1 Piece(s) 6 Day(s) 10341623.20.05~1.000.610.050.02~0.2100000.050.37×10-6--Double0.5 (one side)

฿ 2,706.91

1 Piece(s) 6 Day(s) 10351623.20.05~1.000.610.050.02~0.2100000.050.37×10-6--Double0.5 (one side)

฿ 2,707.06

1 Piece(s) 6 Day(s) 10361623.20.05~1.000.610.050.02~0.2100000.050.37×10-6--Double0.5 (one side)

฿ 4,114.80

1 Piece(s) 23 Day(s) 1017225643.420.01~50.002510.020.02~0.2100000.476.26×10-6--Single-

฿ 4,114.80

1 Piece(s) 23 Day(s) 1017245643.420.01~50.002510.020.02~0.2100000.476.26×10-6--Single-

฿ 4,114.80

1 Piece(s) 23 Day(s) 1017255643.420.01~50.002510.020.02~0.2100000.476.26×10-6--Single-