LED Ultraviolet Lighting UV Series

Caution
Product Description
Ideal for a various types of imaging using differences in scattering rate. Uses ultraviolet LEDs which employ the manufacturer's own proprietary spark prevention structure to ensure both safety and reliability.
[Features]
· Also employs unique ultraviolet LEDs for further improvements to safety and reliability.
· Normally, an LED has two leads, but these unique ultraviolet LEDs include an extra lead.
· Features a unique structure which helps prevent sparks.
· Many ultraviolet LEDs have an iron alloy cap, which means they are weak against static electricity and shock/impact. Another major issue is the LED not-lighting up due to sparks that occur upon contact with metal pieces, etc.
· The unique ultraviolet LEDs have successfully resolved this issue by employing an original spark prevention structure.
· "Safety" and "reliability" have also been drastically improved compared to conventional products.
· These unique ultraviolet LEDs are available with a peak light emitting wavelength of 365nm and directional characteristics of ±20°.
· By using short-wavelengths, the defining characteristic of LEDs, it is possible to image features on a workpiece more accurately than when using a black light or similar. LEDs also offer more stability over long periods.
· Furthermore, because of the wide selection of available products, it is possible to obtain the optimal lighting for different inspection objects, inspection environments, and optical systems.