1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

LED Ring Lighting (Direct Lighting) LDR2 Series (LDR2-50SW2)

CCS LED LAMPS

LED Ring Lighting (Direct Lighting) LDR2 Series (LDR2-50SW2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The LEDs are arranged in a ring shape and in high densities. Provides condensed illumination from any angle using direct light aimed towards the central part. Employs a special heat dissipating structure.

Part Number
LDR2-50SW2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExternal Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
I.D. Dimension (Range)
(mm)
I.D. Dimension
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)

฿ 58,800.00

CCS LED LAMPS 1 Piece(s) 30 Day(s) 30.1~50503.1~43.820.1~302815.1~2016

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Shape Ring Shape Emitting Color White
Irradiation Direction Oblique Light Source Form Since light Illumination Method Direct Light
Led-oriented characteristics Standard Type

Please check the type/dimensions/specifications of the part LDR2-50SW2 in the LED Ring Lighting (Direct Lighting) LDR2 Series series.

Products with similar specification

Part Number
LDR2-120SW2
LDR2-32SW2
LDR2-42SW2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipExternal Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
I.D. Dimension (Range)
(mm)
I.D. Dimension
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)

฿ 125,615.79

1 Piece(s) 7 Day(s) 100.1~13012020.1~302850.1~706030.1~4031.5

฿ 33,750.00

1 Piece(s) 30 Day(s) 30.1~50321.1~21.95~201015.1~2016

฿ 36,250.00

1 Piece(s) 30 Day(s) 30.1~50422.1~32.75~201815.1~2018