Straight Polyurethane Tubes for General Piping

Caution
Product Description
Urethane tubes with excellent flexibility.
[Features]
· Excellent flexibility.
· Ideal for general pneumatic piping requiring a small bending radius.
· Abundant tube colors.
· Cut marks are indicated at intervals of 500 mm, which are useful when cutting the tube.
· Long tubes can also be made to order.
[Applications]
· Assembly equipment, equipment for semiconductor processes, equipment for physics and chemistry based applications.
· Equipment for crop dusting piping by drone, filling machines related devices.
Polyurethane Color Tubes With Excellent Flexibility For Compact Piping

Color tubes in abundant colors for easy identification.
Compatible Sizes Of Straight Polyurethane Tubes For General Piping
Millimeter Size
| Symbol | 01810 | 0212 | 0320 | 0425 (5/32) | 0640 | 0850 (5/16) | 1065 | 1280 | 1611 (5/8) |
|---|---|---|---|---|---|---|---|---|---|
| Outer Diameter (mm) | ø1.8 | ø2 | ø3 | ø4 | ø6 | ø8 | ø10 | ø12 | ø16 |
| Internal Diameter (mm) | ø1 | ø1.2 | ø2 | ø2.5 | ø4 | ø5 | ø6.5 | ø8 | ø11 |
Inch Size
| Symbol | 1/8 | 3/16 | 1/4 | 3/8 | 1/2 |
|---|---|---|---|---|---|
| Outer Diameter (mm) | ø3.18 | ø4.76 | ø6.35 | ø9.53 | ø12.7 |
| Internal Diameter (mm) | ø2 | ø2.99 | ø4.15 | ø5.99 | ø8.5 |
Abundant Tube Colors
List Of Tube Colors
| Format | UB 01810 | UB 0212 | UB 0320 | UB 0425 (5/32) | UB 0640 | UB 0850 (5/16) | UB 1065 | UB 1280 | UB 1611 (5/8) | UB 1/8 | UB 3/16 | UB 1/4 | UB 3/8 | UB 1/2 | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Size | Outer Diameter × Internal Diameter (mm) | 1.8 × 1 | 2 × 1.2 | 3 × 2 | 4 × 2.5 | 6 × 4 | 8 × 5 | 10 × 6.5 | 12 × 8 | 16 × 11 | 3.18 × 2 | 4.76 × 2.99 | 6.35 × 4.15 | 9.53 × 5.99 | 12.7 × 8.5 | |
| Tube Length (m) | 20 | 20/50*/100 | 20 | 20/100 | ||||||||||||
| Tube Color | Black (B) | Y | Y | Y | Y | Y | Y | |||||||||
| Red (R) | Y | N | Y | N | N | N | ||||||||||
| Orange (O) | Y | N | Y | Y | Y | Y | ||||||||||
| Yellow Brown (YB) | Y | N | Y | N | N | N | ||||||||||
| Yellow (Y) | Y | N | Y | N | N | N | ||||||||||
| Green (G) | Y | N | Y | N | N | N | ||||||||||
| Blue (Bu) | Y | N | Y | N | N | N | ||||||||||
| Clear Blue (CB) | Y | Y | Y | N | N | N | ||||||||||
| Clear (C) | Y | Y | Y | N | N | N | ||||||||||
| Milk White (W) | Y | N | Y | N | N | N | ||||||||||
- *The 50-mm-long tube comes standard in black only.
Cut marks are indicated at approximately 500 mm intervals. This is convenient when cutting the tubes (the cut marks are guidelines and not measurement guarantees)
Tube Color Samples

Black
designation: B

Red
designation: R

Orange
designation: O

Yellow Brown
designation: YB

Yellow
designation: Y

Green
designation: G

Blue
designation: BU

Clear Blue
designation: CB

Clear
designation: C

Milk White
designation: W
- *Note that the actual color may be different depending on your monitor.
Related Products
Tube fitting for general piping - Straight
Straight type one-touch fitting for general piping. An abundant product lineup is available.
Tube fitting for general piping - Union Y
Union Y type one-touch fitting for general piping. An abundant product lineup is available.
Tube fitting for general piping - Elbow
Elbow type one-touch fitting for general piping. An abundant product lineup is available.


