1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary handle valve MH series (MH15-4CN10)

MASTER VALVE

Rotary handle valve MH series (MH15-4CN10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lightweight, compact rotary hand valve

 
Part Number
MH15-4CN10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Effective Sectional Area
(mm2)

฿ 4,507.44

MASTER VALVE 1 Piece(s) 9 Day(s) 3/825.8

Loading...

  1. 1

Basic Information

Main Body Shape Block horizontal-type Number of Ports 4-Port Number of Switching Positions 3 Position Closed Center
Switching Operation Manual Lever Pipe Port Type Rc(R) Plumbing Type and Direction Direct side
Mounting Method Bottom Operation Status Retention Holding