(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a 5-port type mechanical valve. ·Pushbuttons (flat/mushroom) are available in 3 colors: black, red, and green.
Part Number |
---|
5LR-6-B1R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Operation | Pipe Port Type | Plumbing Thread Nominal | Type of Plunger | Push Button Type | Operating Force to Push (When 0.5 MPa) (N) | Pushbutton Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,607.32 | MECHANICAL VALVE | 1 Piece(s) | 10 Day(s) | Pushbutton | [Rc(R)] R | 1/8 | - | Flat Head | 50 | Red |
Loading...
Main Body Shape | Block vertical-type | Number of Ports | 5-Port | Number of Switching Positions | 2-position direction switching |
---|---|---|---|---|---|
Operation Status Retention | 2-position spring return |
Please check the type/dimensions/specifications of the part 5LR-6-B1R in the Mechanical Valve 5LR Series series.
Part Number |
---|
5LR-6-B1B |
5LR-6-B1G |
5LR-6-B2B |
5LR-6-B2G |
5LR-6-B2R |
5LR-6-S1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Operation | Pipe Port Type | Plumbing Thread Nominal | Type of Plunger | Push Button Type | Operating Force to Push (When 0.5 MPa) (N) | Pushbutton Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,607.32 | 1 Piece(s) | 10 Day(s) | Pushbutton | [Rc(R)] R | 1/8 | - | Flat Head | 50 | Black | ||
฿ 4,607.32 | 1 Piece(s) | 12 Day(s) | Pushbutton | [Rc(R)] R | 1/8 | - | Flat Head | 50 | Green | ||
฿ 4,607.32 | 1 Piece(s) | 12 Day(s) | Pushbutton | [Rc(R)] R | 1/8 | - | Mushroom | 50 | Black | ||
฿ 4,607.32 | 1 Piece(s) | 12 Day(s) | Pushbutton | [Rc(R)] R | 1/8 | - | Mushroom | 50 | Green | ||
฿ 4,607.32 | 1 Piece(s) | 12 Day(s) | Pushbutton | [Rc(R)] R | 1/8 | - | Mushroom | 50 | Red | ||
฿ 5,438.91 | 1 Piece(s) | 12 Day(s) | Select grip | [Rc(R)] R | 1/8 | - | - | 0.37 | - |
How can we improve?
How can we improve?