(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Three-port type mechanical valve.
[Features]
· Specifications for bi-directional flow can be used in both normally open and normally closed valves.
Part Number |
---|
3LR-6-PP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Switching Positions | Switching Operation | Pipe Port Type | Plumbing Thread Nominal | Type of Plunger | Push Button Type | Operating Force to Push (When 0.5 MPa) (N) | Pushbutton Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,972.62 | MECHANICAL VALVE | 1 Piece(s) | 10 Day(s) | 2-position direction switching | Plunger | [Rc(R)] R | 1/8 | Pin | - | 56.9 | - |
Loading...
Main Body Shape | Block vertical-type | Number of Ports | 3-Port | Operation Status Retention | 2-position spring return |
---|
Please check the type/dimensions/specifications of the part 3LR-6-PP in the Mechanical Valve (3-Port) 3LR Series series.
Part Number |
---|
3LR-6-B2B |
3LR-6-B2G |
3LR-6-B2R |
3LR-6-RL |
3LR-6-S1 |
3LR-8-B1B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Switching Positions | Switching Operation | Pipe Port Type | Plumbing Thread Nominal | Type of Plunger | Push Button Type | Operating Force to Push (When 0.5 MPa) (N) | Pushbutton Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,162.64 | 1 Piece(s) | 12 Day(s) | 2-position direction switching | Pushbutton | [Rc(R)] R | 1/8 | - | Mushroom | 80.4 | Black | ||
฿ 4,162.64 | 1 Piece(s) | 12 Day(s) | 2-position direction switching | Pushbutton | [Rc(R)] R | 1/8 | - | Mushroom | 80.4 | Green | ||
฿ 4,162.64 | 1 Piece(s) | 12 Day(s) | 2-position direction switching | Pushbutton | [Rc(R)] R | 1/8 | - | Mushroom | 80.4 | Red | ||
฿ 3,216.82 | 1 Piece(s) | 3 Day(s) | 2-position direction switching | Plunger | [Rc(R)] R | 1/8 | Roller Lever | - | 24.5 | - | ||
฿ 5,071.24 | 1 Piece(s) | 12 Day(s) | 2-position direction switching | Select grip | [Rc(R)] R | 1/8 | - | - | 0.62 | - | ||
฿ 6,154.26 | 1 Piece(s) | 12 Day(s) | 2-position Normally Closed | Pushbutton | G | 1/4 | - | Flat Head | 70.1 | Black |
How can we improve?
How can we improve?