1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon

Nylon
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 587.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Low water absorption, with excellent water resistance, dimensional stability, abrasion resistance, and weatherproofing.

 
Part Number
N4-B
N6-B
N8-B
N10-B
N12-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)

฿ 587.75

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) 4~42.5~315

฿ 880.40

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 9 Day(s) 6~64~425

฿ 1,231.73

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 9 Day(s) 8~86~650

฿ 1,743.76

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) 10~107.5~860

฿ 2,681.10

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 9 Day(s) 12~159~970

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Nylon
Applicable Fluid Air Operating Environment General Color Black
Number of Core(Core) 1 Material: Nylon Nylon 12 Operating Temperature Range (when using air)(°C) -40::70
Operating Pressure Range (when using air)(MPa) 0::0.9 Length M(m) 20 Ordering Unit(piece) 1